The product images shown are Illustrative only and may not be an exact representation of the product.

TR30624

Product #  86200352

Specifically designed for heavy-duty truck, bus and off-road equipment applications. Absorbs normal shock loads without damage to belt. Its deep notch pattern also allows greater flexibility over small diameter pulleys and helps keep the belt cool. Special notch design resists cracking while providing tensile member support during operation.

  • Special tensile cords give high stretch resistance.
  • Oil and heat-resistant construction throughout.
  • Meets SAE J636b and SAE J637 specifications.
  • Product Details
    Part # TR30624
    Product # 86200352
    UPC 072053275308
    Cross Section 23A
    Effective Length (in) 62.35
    Effective Length (mm) 1584
    Notched true
    Outside Circumference (in) 63.02
    Outside Circumference (mm) 1601
    Section 23A
    Top Width (in) 0.88
    Top Width (mm) 22
    Angle 37
    Thickness (in) 0.5
    Thickness (mm) 13
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.04
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips