Designed for problematic, heavy-duty, high-vibration applications that require belt sets. The PowerBand™ technology joins belts to operate as a single unit for improved stability and even load distribution, with a secure strand fit into the sheave groove.
Part # | 2/9430PB |
---|---|
Product # | 85410011 |
Description | 2/9430PB GS POWERBAND BELT |
UPC | 072053114348 |
Cross Section | HC50 |
Top Width Per Strand (in) | .5 |
Top Width Per Strand (mm) | 13 |
Effective Length (in) | 43.04 |
Effective Length (mm) | 1093 |
Notched | true |
Outside Circumference (in) | 43.98 |
Outside Circumference (mm) | 1117 |
Section | HC50 |
Strand | 2 |
Top Width (in) | 1.14 |
Top Width (mm) | 29 |
Angle. | 37 |
Thickness (in) | 0.38 |
Thickness (mm) | 10 |
Customer Pack | 40 |
---|---|
Weight (lbs.) | 0.66 |
You'll find Gates FleetRunner™ belts working hard in fleet engines all over the world, driving heavy-duty vehicle applications with maximum performance under the most demanding driving conditions. We engineer our FleetRunner™ PowerBand™ belts to outperform the competition, operating with exceptional efficiency at the lowest cost-per-mile on the market.
We do more than engineer our FleetRunner™ belts to service your fleets up to four times longer than other aftermarket belts. We build long-lasting relationships with our customers, distributors, and OEM partners along the way. Whether you need help determining which Gates solution is best for your application or you need to customize your FleetRunner™ PowerBand™ belt construction, our team of passionate experts and powerful solutions are always here to make your business even better.