Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Round Endless Belts

    9 X 41 3/8 RE BELT

    Product # 88203217

    Round Endless™ belts are designed for more demanding applications and are designed to provide optimal grip in a low-torque application and are able to steadily maintain rotating parts in your power transmission systems with virtually no maintenance or retensioning.

    • Flex-bonded cords are chemically forged to the belt body, providing equal load distribution and bending stress absorption without cord deterioration.
    • Flex-Weave™ oil and heat resistant cover protects the belt core from the toughest environments. The Power Round variant is a Double Layer cover for extended protection.
    • Power Round variant also features an Alignment Stripe that runs the entire length of the belt to aid in eliminating belt twist during installation. Minimal stretch for minimum take-up requirements. No splice for added durability.
    • Power Round and Round Endless belts are ideal for quarter-turn or twisted drives, serpentine drives, power turn and line shaft conveyors and commercial sewing machines.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards and IP-3-3 static conductivity requirements. REACH and RoHS 2 compliant.

    • Product Details
      Part # 9 X 41 3/8 RE BELT
      Product # 88203217
      Description 9 X 41 3/8 RE BELT
      UPC 072053484519
      Cross Section ROUND
      Inside Circumference (in) 41375
      Inside Circumference (mm) 1051
      Inside Length (in) 41 3/8
      Effective Length (in) 41.38
      Effective Length (mm) 1051.052
      Outside Circumference (in) 45
      Outside Circumference (mm) 1143
      Section ROUND
      Top Width (in) 0.56
      Top Width (mm) 14
      Thickness (in) 0.55
      Thickness (mm) 14

    Low Torque. High Performance.

    Designed to provide optimal grip in a low-torque application, our endless belts are able to steadily maintain rotating parts in your power transmission systems with virtually no maintenance or re-tensioning.

    Metals Made to Your Application Specifications.

    With Gates® MachineWorks services, our product application experts work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications. To order sheaves for your Gates Round Endless Belt, contact our MachineWorks team.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips