The product images shown are Illustrative only and may not be an exact representation of the product.
View All Round Endless Belts

9 X 210 RE BELT

Product # 88203486

Continuous construction for continuous performance. Round Endless Belts from Gates® are designed for 1/4-turn or twisted drives, serpentine drives, power turn, and line shaft conveyors and commercial sewing machines.

  • Minimal stretch for minimum take-up requirements
  • No splice for added durability
  • Contact Gates® MachineWorks team for made-to-order sheaves
  • Product Details
    Part # 9 X 210 RE BELT  /  9X210REBELT
    Product # 88203486
    Description 9 X 210 RE BELT
    UPC 072053485349
    Notched false
  • Specifications
    Inside Length (in) 210
  • Application
    Markets/Applications Round Endless belts are ideal for 1/4 turn or twisted drives, serpentine drives, power turn and line shaft conveyors and commercial sewing machines.
  • Belt / Sprocket Specifications
    Recommended Sheaves Contact the Gates Made-To-Order Metals Team.
  • Notes
    Belt Notes Standard-stocked Round Endless belts are footnoted. All others are Made-To-Order and may require minimum order quantities. Contact Customer Service for availability.
    WARNING: Do NOT use with backside idlers.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.3

Low Torque. High Performance.

Designed to provide optimal grip in a low-torque application, our endless belts are able to steadily maintain rotating parts in your power transmission systems with virtually no maintenance or re-tensioning.

Metals Made to Your Application Specifications.

With Gates® MachineWorks services, our product application experts work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications. To order sheaves for your Gates Round Endless Belt, contact our MachineWorks team.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips