The product images shown are Illustrative only and may not be an exact representation of the product.

Round Endless Belts

Continuous construction for continuous performance. Round Endless Belts from Gates® are designed for 1/4-turn or twisted drives, serpentine drives, power turn, and line shaft conveyors and commercial sewing machines.

  • Minimal stretch for minimum take-up requirements
  • No splice for added durability
  • Contact Gates® MachineWorks team for made-to-order sheaves

All Parts

1-10 of 186 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
4 X 33 RE BELT / 4X33REBELT 88200499 4 X 33 RE BELT false
4 X 35 RE BELT / 4X35REBELT 88200507 4 X 35 RE BELT false
4 X 36 RE BELT / 4X36REBELT 88200511 4 X 36 RE BELT false
4 X 37 RE BELT / 4X37REBELT 88200515 4 X 37 RE BELT false
4 X 43 RE BELT / 4X43REBELT 88200539 4 X 43 RE BELT false
4 X 45 RE BELT / 4X45REBELT 88200547 4 X 45 RE BELT false
4 X 48 RE BELT / 4X48REBELT 88200559 4 X 48 RE BELT false
4 X 50 RE BELT / 4X50REBELT 88200567 4 X 50 RE BELT false
4 X 51 RE BELT / 4X51REBELT 88200571 4 X 51 RE BELT false
4 X 52 RE BELT / 4X52REBELT 88200575 4 X 52 RE BELT false
1-10 of 186 Items

Low Torque. High Performance.

Designed to provide optimal grip in a low-torque application, our endless belts are able to steadily maintain rotating parts in your power transmission systems with virtually no maintenance or re-tensioning.

Metals Made to Your Application Specifications.

With Gates® MachineWorks services, our product application experts work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications. To order sheaves for your Gates Round Endless Belt, contact our MachineWorks team.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips