WHY G-FORCE™ C12 BELTS?
Part # | 19C3218 |
---|---|
Product # | 98231012 |
Description | 19C3218 G FORCE BELT |
UPC | 770075528357 |
Cross Section | RVS-R |
Double Notch | true |
Effective Length (in) | 32.18 |
Effective Length (mm) | 848 |
Notched | true |
Outside Circumference (in) | 33.375 |
Outside Circumference (mm) | 817 |
Pitch Length (in) | 32.18 |
Pitch Length (in) | 32.18 |
Pitch Length (mm) | 817 |
Pitch Length (mm) | 817 |
Pitch Width (in) | 1.083 |
Pitch Width (in) | 1.083 |
Pitch Width (mm) | 27.5 |
Pitch Width (mm) | 27.5 |
Section | RVS-R |
Top Width (in) | 1.167 |
Top Width (mm) | 30 |
Angle. | 27.5 |
Thickness (in) | .567 |
Thickness (mm) | 14.4 |
Markets/Applications | G-Force® C12® belts are specifically designed for recreational vehicles like snowmobiles and ATVs. Visit www.gates.com/gforce for an online Part Locator lookup and a recommended applications guide; or www.gatesnavigates.com for additional information. |
---|
Color | BLACK |
---|---|
Material | CR |
Customer Pack | 30 |
---|---|
Weight (lbs.) | 0.72 |
For over a century, Gates has driven innovation in belt technology to power the machines that move you. Gates® G-Force™ C12 CVT belt drives are engineered to navigate the toughest off-road trails with power and efficiency. The industry's first CVT belt with carbon tensile cord also features a trapezoid top-notch and rounded cog design for superior flexibility and heat dissipation, along with a unique gum adhesion that reduces fiber pullout within the belt extending the life of the belt. Gates combines material science and process engineering to create innovative products that provide performance, reliability and the strength to withstand even the most challenging off-road environments. Continuous innovation isn’t just what we do. It’s who we are.
Advanced materials science and technology enable:
If you don’t break the belt in properly, you’ll find yourself shredding the belt instead of the terrain. In fact, most powersports belt failures can be attributed to improper break-in and clutch adjustment – or not breaking in the belt at all. Follow these three steps to ensure the best performance and longest life from your G-Force™ belt.If you don’t break the belt in properly, you’ll find yourself shredding the belt instead of the terrain. In fact, most powersports belt failures can be attributed to improper break-in and clutch adjustment – or not breaking in the belt at all. Follow these three steps to ensure the best performance and longest life from your G-Force™ belt.
1. Install the Right Belt. Using a belt that’s even slightly different than the OE specifications can affect performance - or stop you in your tracks.
2. Align and Clean. Align the clutches according to manufacturer specifications and clean the sheaves with a Scotch-Brite™ pad. Remove old belt residue, glazing, oils, and debris with alcohol or acetone on the clutch sheave area. DO NOT USE BRAKE CLEANER.
3. Install and Break It In. Perform two heat cycles (10-15 minutes each) at 80°F at 30-40 mph (2-wheel drive) with cover installed. Bring the belt temperature down to normal operating temperatures, then shut down and let cool for 30 minutes. Repeat the process a second time. If belt installation is at a temperature of 60°F or below, perform two heat cycles in 20 minutes at 30-40 mph (2-wheel drive) with cover installed. Bring the belt temperature down to normal operating temperatures, then shut down and let cool for 30 minutes. Repeat the process a second time. Conservatively run through the entire shift range, without exceeding ¾ throttle. Bring the belt back to normal operating temperature (15 minutes) then shut down and completely cool the belt for 30 minutes. Repeat the process.