The product images shown are Illustrative only and may not be an exact representation of the product.

G-Force® C12® Belts

Designed using Finite Element Analysis (FEA) techniques, which includes the latest construction, material, and measuring technologies, Gates® G-Force® C12 drive belts are designed for exceptional strength, durability, and flexibility in your recreational and utility all-terrain equipment. With Continuously Variable Transmission (CVT) construction, G-Force® belts are constructed with double- or single-cog designs for an exact match to the OEM belt. Extreme testing in controlled environments, as well as on race vehicles, has proven the G-Force® belt to be high performing and durable, with no clutching adjustments necessary at installation.

  • Advanced Aramid tensile cords and reinforced, fiber-loaded rubber are used in construction for durability and dependability
  • Trapezoidal top cog and rounded bottom cog design offer optimal heat resistance
  • Engineered to meet or exceed OE standards
  • Dynamometer tests show G-Force® belts outlast other high-performance belts by as much as 5X
  • High-performance neoprene with a trapezoidal top-notch and rounded bottom cog design
  • Minimal stretch under load for consistent shifting RMS
  • OEM constructed drop-in belt with no clutching adjustments
  • Carbon tensile cords provide faster acceleration, improved throttle response, and consistent shifting performance
  • Proprietary measuring technology assures exact fit
  • The first CVT belt utilizing a carbon tensile

All Parts

1-10 of 85 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
03C3470 / 03C3470 98231046 03C3470 G FORCE BELT 35.875 911 1.031 26 26 false
11C3218 / 11C3218 98231022 11C3218 G FORCE BELT 33.375 848 1.125 29 26 false
13C3218 / 13C3218 98231013 13C3218 G FORCE BELT 33.375 848 1.125 29 28 false
19C3218 / 19C3218 98231012 19C3218 G FORCE BELT 33.375 848 1.167 30 28 false
19C3450 / 19C3450 98231033 19C3450 G FORCE BELT 35.625 905 1.188 30 28 false
19C3982 / 19C3982 98231011 19C3982 G FORCE BELT 41 1041 1.188 30 26 false
19C4022 / 19C4022 98231025 19C4022 G FORCE BELT 41.39 1051 1.188 30 26 false
20C3596 / 20C3596 98231040 20C3596 G FORCE BELT 37.134 943 1.204 31 29 false
20C4022 / 20C4022 98231051 20C4022 G FORCE BELT 41.375 1051 1.2 31 26 false
21C3636 / 21C3636 98231066 21C3636 G FORCE BELT 37.53 953 1.224 31 28 false
1-10 of 85 Items

G-Force® C12® Belts take racers and makes them winners.

When it comes to your racing vehicle equipment, you need industry-leading systems to put your name up on the leaderboard. Our aftermarket G-Force® belts are made for your high-speed, high-intensity applications, engineered with advanced composite materials and tested on the racetracks.

Our application experts designed the innovative G-Force® C12® belts with carbon tensile cord to achieve minimal stretch with extraordinary strength, allowing peak power throughout the shift curve for faster acceleration, improved throttle response, and optimal racing performance.

Don't Break Your Belt. Break It In.

If you don’t break-in the belt properly, you’ll find yourself shredding the belt instead of the terrain. In fact, most power sport belt failures can be attributed to improper break-in and clutch adjustment – or not breaking in the belt at all. Follow these three steps to ensure the best performance and longest life from your G-Force® belt.

1. Install the Right Belt. Using a belt that’s even slightly different than OE specifications can affect performance and stop you in your tracks.

2. Align and Clean. Align the clutches according to manufacturer specifications, and clean the sheaves with a Scotch-Brite® pad. Remove old belt residue, glazing, oils, and debris with alcohol or acetone on the clutch sheave area. Do not use brake cleaner.

3. Install and Break It In. Perform two heat cycles in 20 miles. Conservatively run through the entire shift range without exceeding ¾ throttle. Bring the belt back to normal operating temperature (15 minutes) then shut down and completely cool the belt for 30 minutes. Repeat the process.