Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Truflex® V-Belts

    3990 TRUFLEX BELT

    Product # 84003990

    Engineered with all the qualities of a great belt, including flexibility, durability and resistance to contaminants. It includes a thin profile, designed for small-diameter sheaves and a lower cord positioning to improve belt performance on light-duty belt drives and in your backside idler applications.

    • Gates Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear and increased belt life.
    • Flex-bonded cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.
    • Flex-Weave™ oil and heat resistant cover protects the belt core from the toughest environments.
    • Perfect for auxiliary automotive applications like electric windows, windshield wipers, and central locking systems, drive pumps, power tools, and domestic appliance applications, FHP motors and light-duty applications.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards and IP-3-3 static conductivity requirements. REACH and RoHS 2 compliant.

    • Product Details
      Part # 3990 / 5L990
      Product # 84003990
      Description 3990 TRUFLEX BELT
      UPC 072053007817
      Cross Section 5L
      Effective Length (in) 98.93
      Effective Length (mm) 2513
      Notched false
      Outside Circumference (in) 99
      Outside Circumference (mm) 2515
      Number of Ribs 1
      Section 5L
      Top Width (in) 0.66
      Top Width (mm) 17
      Angle. 37
      Thickness (in) 0.35
      Thickness (mm) 9

    Minimum Output. Maximum Performance.

    Whether you're driving auxiliary automotive applications like electric windows, windshield wipers, and central locking systems, or you're powering drive pumps, power tools, and domestic appliance applications, your FHP motors and light-duty applications still demand the superior performance, reliability, and quality that you'll only find with Gates®.

    Engineered with your Light-Duty Application in Mind.

    We've engineered the Gates® Truflex™ belt with all the qualities of a great belt, including flexibility, durability, and resistance to contaminants. It includes a thin profile, designed for small-diameter sheaves, and a lower cord positioning to improve belt performance on light-duty belt drives and in your backside idler applications.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips