The product images shown are Illustrative only and may not be an exact representation of the product.
View All PoweRated® V-Belts

6870 POWERATED BELT

Product # 84236870

PoweRated® V-Belts are designed as an alternative to conventional light-duty belts, with high-performance construction to deliver more horsepower, less stretch, and provide longer service life. PoweRated® belts are suitable for outdoor power equipment, appliances, and industrial applications where Fractional Horsepower (FHP) belts are typically used. They are recommended for heavy-duty drives and clutching applications. Meets the requirements of high power, clutching ability, heavy shock load absorption and back idler driven lawn and garden equipment.

  • Meets RMA oil and heat-resistant standards, but not for static conductivity
  • Low cord positioning in thin profile gives extreme flexibility
  • Temperature range: -22°F to 140°F (-30°C to 60°C)
  • Product Details
    Part # 4L700K  /  6870
    Product # 84236870
    Description 6870 POWERATED BELT
    UPC 072053004755
    Outside Circumference (in) 70
    Outside Circumference (mm) 1778
    Effective Length (in) 70.18
    Effective Length (mm) 1783
    Top Width (in) 0.5
    Top Width (mm) 13
    Section 4L
    Angle 38
    Notched false
  • Application
    Markets/Applications PoweRated® belts are suitable for outdoor power equipment, appliances and industrial applications where FHP belts are typically used.
  • Belt / Sprocket Specifications
    Recommended Sheaves Light-Duty Sheaves-Bored-to-Size, Light-Duty Sheaves-Bushed, Light-Duty Sheaves-Variable Pitch
  • Notes
    Belt Notes PoweRated® belts do not meet RMA requirements for static conductivity.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.43
  • Fits models

Grow Your V-Belt Sales

Gates® does more than just provide durable, OE-equivalent lawn and garden and light-duty application aftermarket parts. We provide our partners and distributors with the support, resources, and tools required to grow a business. Our PoweRated® V-Belts provide self-service to customers, helping them select the right belt for the job, featuring 70 of our top-selling sizes, and making maximum use of your available floor space.

And when you purchase the full assortment, we'll send you the display for free.

Features and Benefits

  • Designed with bareback construction for smooth clutching on shock loaded, backside-idler-driven equipment
  • Aramid Tensile Cords combine limited stretch with extraordinary strength and durability
  • Distinct green color bareback low friction wrapping provide smooth clutching operation
  • PoweRated® V-Belts can be substituted for equivalent sizes of Gates Truflex® V-Belts
  • Fabric reinforcement on the bottom ensures high crack resistance if back idler is used

OE-Equivalent for Outdoor Equipment

From the largest agricultural seed planters to the smallest backyard leaf blowers, we've developed OE parts and equipment components with top brands in the outdoor equipment industry from around the world.

When you equip your lawn and garden tools with Gates®, you can trust your aftermarket solutions to have the same quality, function, and performance as the OEM assembly line.

PRODUCT RESOURCES

Software and Mobile Apps