The product images shown are Illustrative only and may not be an exact representation of the product.

PoweRated® V-Belts

PoweRated® V-Belts are designed as an alternative to conventional light-duty belts, with high-performance construction to deliver more horsepower, less stretch, and provide longer service life. PoweRated® belts are suitable for outdoor power equipment, appliances, and industrial applications where Fractional Horsepower (FHP) belts are typically used. They are recommended for heavy-duty drives and clutching applications. Meets the requirements of high power, clutching ability, heavy shock load absorption and back idler driven lawn and garden equipment.

  • Meets RMA oil and heat-resistant standards, but not for static conductivity
  • Low cord positioning in thin profile gives extreme flexibility
  • Temperature range: -22°F to 140°F (-30°C to 60°C)

All Parts

1-10 of 228 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
3L160K / 6716 84236716 6716 POWERATED BELT 16 406 15.9 404 0.38 10 3L 36 false
3L170K / 6717 84236717 6717 POWERATED BELT 17 432 16.9 429 0.38 10 3L 36 false
3L180K / 6718 84236718 6718 POWERATED BELT 18 457 17.9 455 0.38 10 3L 37 false
3L190K / 6719 84236719 6719 POWERATED BELT 19 483 18.9 480 0.38 10 3L 37 false
3L200K / 6720 84236720 6720 POWERATED BELT 20 508 19.9 505 0.38 10 3L 37 false
3L210K / 6721 84236721 6721 POWERATED BELT 21 533 20.9 531 0.38 10 3L 37 false
3L220K / 6722 84236722 6722 POWERATED BELT 22 559 21.9 556 0.38 10 3L 37 false
3L230K / 6723 84236723 6723 POWERATED BELT 23 584 22.9 582 0.38 10 3L 37 false
3L240K / 6724 84236724 6724 POWERATED BELT 24 610 23.9 607 0.38 10 3L 37 false
3L250K / 6725 84236725 6725 POWERATED BELT 25 635 24.9 632 0.38 10 3L 37 false
1-10 of 228 Items

Grow Your V-Belt Sales

Gates® does more than just provide durable, OE-equivalent lawn and garden and light-duty application aftermarket parts. We provide our partners and distributors with the support, resources, and tools required to grow a business. Our PoweRated® V-Belts provide self-service to customers, helping them select the right belt for the job, featuring 70 of our top-selling sizes, and making maximum use of your available floor space.

And when you purchase the full assortment, we'll send you the display for free.

Features and Benefits

  • Designed with bareback construction for smooth clutching on shock loaded, backside-idler-driven equipment
  • Aramid Tensile Cords combine limited stretch with extraordinary strength and durability
  • Distinct green color bareback low friction wrapping provide smooth clutching operation
  • PoweRated® V-Belts can be substituted for equivalent sizes of Gates Truflex® V-Belts
  • Fabric reinforcement on the bottom ensures high crack resistance if back idler is used

OE-Equivalent for Outdoor Equipment

From the largest agricultural seed planters to the smallest backyard leaf blowers, we've developed OE parts and equipment components with top brands in the outdoor equipment industry from around the world.

When you equip your lawn and garden tools with Gates®, you can trust your aftermarket solutions to have the same quality, function, and performance as the OEM assembly line.

PRODUCT RESOURCES

Software and Mobile Apps