Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PoweRated® V-Belts

    6971 POWERATED BELT

    Product # 84236971

    Designed as an alternative to conventional light-duty belts, with high-performance construction to deliver more horsepower, less stretch and provide longer service life.

    • Bareback construction for smooth clutching on shock loaded, backside-idler driven equipment.
    • Aramid tensile cords combine limited stretch with extraordinary strength and durability.
    • Suitable for outdoor power equipment, appliances, and industrial applications where Fractional Horsepower (FHP) belts are typically used.
    • Low cord positioning in thin profile gives extreme flexibility.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards. REACH and RoHS 2 compliant.

    • Product Details
      Part # 6971 / 5L710K
      Product # 84236971
      Description 6971 POWERATED BELT
      UPC 072053005523
      Cross Section 5L
      Effective Length (in) 70.16
      Effective Length (mm) 1782
      Notched false
      Outside Circumference (in) 71
      Outside Circumference (mm) 1803
      Number of Ribs 1
      Section 5L
      Top Width (in) 0.66
      Top Width (mm) 17
      Angle. 37
      Thickness (in) 0.35
      Thickness (mm) 9

    GROW YOUR V-BELT SALES

    Gates does more than just provide durable, OE-equivalent lawn and garden and light-duty application aftermarket parts. We provide our partners and distributors with the support, resources, and tools required to grow a business. Our PoweRated® V-Belts provide self-service to customers, helping them select the right belt for the job, featuring 70 of our top-selling sizes, and making maximum use of your available floor space. And when you purchase the full assortment, we'll send you the display for free.

    Features and Benefits

    • Designed with bareback construction for smooth clutching on shock loaded, backside-idler-driven equipment.
    • Aramid Tensile Cords combine limited stretch with extraordinary strength and durability.
    • Distinct green color bareback low friction wrapping provide smooth clutching operation.
    • PoweRated® V-Belts can be substituted for equivalent sizes of Gates® Truflex® V-Belts.
    • Fabric reinforcement on the bottom ensures high crack resistance if back idler is used.

    OE-EQUIVALENT FOR OUTDOOR EQUIPMENT

    From the largest agricultural seed planters to the smallest backyard leaf blowers, we've developed OE parts and equipment components with top brands in the outdoor equipment industry from around the world. When you equip your lawn and garden tools with Gates®, you can trust your aftermarket solutions to have the same quality, function, and performance as the OEM assembly line.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips