Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PoweRated™ V-Belts

    6990 POWERATED BELT

    Product# # 84236990

    Bareback construction for smooth clutching on shock loaded, backside-idler driven equipment.

    • Product Details
      Part # 6990 / 5L900K
      Product # 84236990
      Description: 6990 POWERATED BELT
      UPC 5412571033946
      Cross Section 5L
      Effective Length (in) 88.93
      Effective Length (mm) 2259
      Notched false
      Outside Circumference (in) 90
      Outside Circumference (mm) 2.286
      Number of Ribs 1
      Top Width (in) 0.7
      Top Width (mm) 16.7
      Angle. 37
      Thickness (in) 0.37
      Thickness (mm) 9.5

    GROW YOUR V-BELT SALES

    Gates does more than just provide durable, OE-equivalent lawn and garden and light-duty application aftermarket parts. We provide our partners and distributors with the support, resources, and tools required to grow a business. Our PoweRated™ V-Belts provide self-service to customers, helping them select the right belt for the job, featuring 70 of our top-selling sizes, and making maximum use of your available floor space. And when you purchase the full assortment, we'll send you the display for free.

    Features and Benefits

    • Designed with bareback construction for smooth clutching on shock loaded, backside-idler-driven equipment.
    • Aramid Tensile Cords combine limited stretch with extraordinary strength and durability.
    • Distinct green color bareback low friction wrapping provide smooth clutching operation.
    • PoweRated™ V-Belts can be substituted for equivalent sizes of Gates® Truflex™ V-Belts.
    • Fabric reinforcement on the bottom ensures high crack resistance if back idler is used.

    OE-EQUIVALENT FOR OUTDOOR EQUIPMENT

    From the largest agricultural seed planters to the smallest backyard leaf blowers, we've developed OE parts and equipment components with top brands in the outdoor equipment industry from around the world. When you equip your lawn and garden tools with Gates®, you can trust your aftermarket solutions to have the same quality, function, and performance as the OEM assembly line.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips