View All Vintage Automobile Belts

811 VINTAGE BELT

Product # 87800811

Designed specifically for vintage automobiles, Gates has coverage on these hard-to-find flat belts.

  • Product Details
    Part # 811
    Product # 87800811
    Description 811 VINTAGE BELT
    UPC 072053011951
    Top Width (in) 1.13
    Top Width (mm) 29
    Section Flat
    Notched false
  • Product Attributes
    Application Type Vintage Automobile
    Category Industrial Flat Belts
  • Belt / Sprocket Specifications
    Inside Circumference (in) 22.5
    Inside Circumference (mm) 572
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.18
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips