The product images shown are Illustrative only and may not be an exact representation of the product.
View All Vintage Automobile Belts

822 VINTAGE BELT

Product # 87800822

Designed specifically for vintage automobiles, Gates has coverage on these hard-to-find flat belts.

  • Product Details
    Part # 822
    Product # 87800822
    Description 822 VINTAGE BELT
    UPC 072053011982
    Inside Circumference (in) 36
    Inside Circumference (mm) 914
    Category Industrial Flat Belts
    Notched false
    Section Flat
    Top Width (in) 1
    Top Width (mm) 25
  • Application
    Application Type Vintage Automobile
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.18
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips