Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Hi-Power® Dubl-V Belts

    AA60 DUBL V BELT

    Product # 90520060

    Designed with a unique recessed top and bottom to maintain sidewall contact, while remaining flexible for belt drive applications that require power transmission from both sides of the belt.

    • Gates Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear, and increased belt life. Fully wrapped construction, eliminates debris and dust concerns found in competitive double notch belts.
    • Flex-Bonded cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration. Flex-Weave™ oil and heat resistant cover protects the belt core from the toughest environments.
    • Ideal solution for "serpentine" drives (drives with counter rotating shafts) where power is transmitted from both the top and the bottom of the belts.
    • Field tests prove Gates belts run 3-6 months and more compared to similar competitor belts that last only 1-3 weeks. All sizes meet Gates V80® system matching tolerances.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards and IP-3-3 static conductivity requirements. REACH and RoHS 2 compliant.

    • Product Details
      Part # AA60
      Product # 90520060
      Description AA60 DUBL V BELT
      UPC 072053200010
      Cross Section AA
      Inside Circumference (in) 60
      Inside Circumference (mm) 1524
      Effective Length (in) 62
      Effective Length (mm) 1575
      Notched false
      Number of Ribs 1
      Section AA
      Top Width (in) 0.512
      Top Width (mm) 13
      Angle. 36
      Thickness (in) 0.39
      Thickness (mm) 10

    THIS IS HI-POWER® II, ON THE DOUBLE

    The Gates® Hi-Power® II Dubl-V Belts are engineered with all the characteristics of Gates® Hi-Power® Belts, including the composite, multi-purpose construction and resistance in tough operating environments, with a two-belt Dubl-V construction for added stability and durability on your serpentine drives with one or more reverse bends.

    Features and Benefits

    • The Flex-Weave® cover is a patented construction for longer cover life, providing extended protection to the core of the belt from oil, dirt and heat.
    • Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX.
    • Match system: All sizes meet Gates UNISET tolerances, they can be installed without matching.
    • Meets RMA oil and heat resistant standards and static conductivity requirements.
    • Dubl-V belts are available in AA, BB, CC and DD cross sections.
    • Hi-Power® Dubl-V DD not included in UNISET tolerances.
    • Temperature Range: -30°C to +60°C (-22°F to +140°F).
    • Lower transmission from both sides of the belt.
    • Suitable for dirty/dusty environments.

    A FORCE TO BE FLEXED WITH.

    The Flex-bonded cords, supported by our patented, highly protective Flex-Weave® cover, work together to create a strong, durable double-v profile belt with an extreme resistance to damaging flexing forces.