The product images shown are Illustrative only and may not be an exact representation of the product.

Hi-Power® II Dubl-V Belts

The Hi-Power® II Dubl-V belt is designed with a unique recessed top and bottom to maintain sidewall contact, while remaining flexible for belt drive applications that require power transmission from both sides of the belt. Use this Gates solution for all industrial serpentine applications that require rotation reversal on some driven shafts.

  • Flex-Bonded Cords are strongly secured to the body of the belt, resulting in equal load distribution and the absorption of bending stress without cord deterioration
  • Gates Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear, and increased belt life
  • The Flex-Weave® Cover is constructed for longer cover life, providing extended protection to the core of the belt from oil, dirt, and heat
  • Meets RMA oil and heat resistant standards and static conductivity requirements
  • Dubl-V belts are available in AA, BB, CC and DD cross sections

All Parts

1-10 of 126 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
AA105 / AA105 90520105 AA105 DUBL V BELT AA false
AA112 / AA112 90520112 AA112 DUBL V BELT AA false
AA120 / AA120 90520120 AA120 DUBL V BELT AA false
AA128 / AA128 90520128 AA128 DUBL V BELT AA false
AA148 / AA148 90520148 AA148 DUBL V BELT AA false
AA51 / AA51 90520051 AA51 DUBL V BELT AA false
AA55 / AA55 90520055 AA55 DUBL V BELT AA false
AA60 / AA60 90520060 AA60 DUBL V BELT AA false
AA62 / AA62 90520062 AA62 DUBL V BELT AA false
AA64 / AA64 90520064 AA64 DUBL V BELT AA false
1-10 of 126 Items

This is Hi-Power® II, on the Double

The Gates Hi-Power® II Dubl-V Belts are engineered with all the characteristics of Gates Hi-Power Belts, including the composite, multi-purpose construction and resistance in tough operating environments, with a two-belt Dubl-V construction for added stability and durability on your serpentine drives with one or more reverse bends.

A Force to be Flexed with.

The Flex-bonded carbon fiber tensile cords, supported by our patented, highly protective Flex-Weave® cover, work together to create a strong, durable double-v profile Hi-Power II belt with an extreme resistance to damaging flexing forces.