Designed with a unique recessed top and bottom to maintain sidewall contact, while remaining flexible for belt drive applications that require power transmission from both sides of the belt.
Part # | BB172FP |
---|---|
Product # | 96580075 |
Description | BB172FP |
UPC | 770075409625 |
Cross Section | BB |
Inside Circumference (in) | 172 |
Inside Circumference (mm) | 4369 |
Effective Length (in) | 175 |
Effective Length (mm) | 4442 |
Outside Circumference (in) | 177 |
Outside Circumference (mm) | 4496 |
Number of Ribs | 1 |
Section | BB |
Top Width (in) | 0.66 |
Top Width (mm) | 17 |
Angle. | 36 |
Thickness (in) | 0.53 |
Thickness (mm) | 13 |
Markets/Applications | Dubl-V Feather Picker belts are specially designed for maximum performance on de-feathering machines found in the poultry industry. Field tests on de-feathering machines prove Gates belts run 3-6 months or more compared to similar competitor belts that last only 1-3 weeks. Belt is suitable for industrial serpentine applications requiring power transmission from either side of the belt. |
---|---|
Size Range/Availability | Made-To-Order Belt Sizes are available in lengths: AA section from 43 to 210 inches and BB section from 35 to 660 inches. |
Color | Black |
---|---|
Construction | Banded |
Material | SBR |
Recommended For | Multi-Duty® Sheaves |
---|
Customer Pack | 10 |
---|---|
Weight (lbs.) | 2.31 |