Built for superior performance on heavy duty classical cross-section drives. The raw edge, Ethylene Elastomer construction and special notch design makes the Tri-Power belt especially suited for small diameter pulleys and back side idler drives.
Part # | 9/BX58 |
---|---|
Product # | 90989058 |
Description | 9/BX58 TRI-POWER POWERBAND |
UPC | 072053504835 |
Cross Section | BX |
Top Width Per Strand (in) | 0.66 |
Top Width Per Strand (mm) | 17 |
Effective Length (in) | 60.61 |
Effective Length (mm) | 1539 |
Outside Circumference (in) | 61.6 |
Outside Circumference (mm) | 1575 |
Number of Ribs | 9 |
Section | BX |
Strand | 12 |
Top Width (in) | 6.66 |
Top Width (mm) | 169 |
Angle. | 38 |
Thickness (in) | 0.47 |
Thickness (mm) | 12 |
Markets/Applications | Suitable for all industrial applications, particularly where space, weight and horsepower capacity are critical. |
---|
Color | Black |
---|---|
Construction | Bandless |
Material | Ethylene Elastomeric |
Recommended For | Multi-Duty® Sheaves (B, C) |
---|---|
Belt Notes | For example, 90983063 represents a "BX" section PowerBand® (9098) with 3 strands (3) that is 63.0 inches (063) long. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 6.3 |
Over time, belts fail from heat cracks, stretching, or excessive wear. Belt re-tensioning and replacement leads to downtime, inefficiency, and loss of productivity. Our molded notch V-belts, including the Tri-Power belt line, offer a patented, new ethylene construction to keep your operations running when other belts fail.
Ethylene rubber material (EPDM) resists hardening to avoid cracking with 88% broader temperature range compared to other belt materials, with a range from -51°C to +121°C (-60°F to +250°F). Gates® Tri-Power PowerBand belts meet ARPM/RMA standards for oil and heat resistance as well as static conductivity.