The product images shown are Illustrative only and may not be an exact representation of the product.
View All Tri-Power® PowerBand® Belts

12/CX173 TRI-POWER POWERBAND

Product # 909912173

With a proprietary construction, Gates® Tri-Power® PowerBand® belt has a superior combination of flex and load carrying capacity. This belt is engineered to transmit more horsepower than the classic cross sections in the same amount of drive space.

  • Belt Edge is machined for even sheave groove contact, resulting in smoother running, less slip and wear
  • Flex-Bonded Cords are strongly forged to the belt body, resulting in equal load distribution and absorption of bending stress without cord deterioration
  • Notches molded into the belt during manufacturing increase flexibility, making this belt well suited for drives with smaller diameter sheaves
  • 15% capacity increase over wrapped belts
  • Patented Ethylene Material construction provides -60°F to +250°F temperature range to resist belt cracking
  • Product Details
    Part # 12/CX173  /  12/CX173
    Product # 909912173
    Description 12/CX173 TRI-POWER POWERBAND
    UPC 072053509557
    Outside Circumference (in) 176.6
    Section CX
    Notched false
    Num Strands 12
  • Application
    Markets/Applications Suitable for all industrial applications, particularly where space, weight and horsepower capacity are critical.
  • Belt / Sprocket Specifications
    Recommended Sheaves Multi-Duty® Sheaves (B, C)
  • Notes
    Belt Notes For example, 90983063 represents a "BX" section PowerBand® (9098) with 3 strands (3) that is 63.0 inches (063) long.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 5.27

Perfect Belts for Imperfect Conditions.

Over time, belts fail from heat cracks, stretching, or excessive wear. Belt re-tensioning and replacement leads to downtime, inefficiency, and loss of productivity. Our molded notch V-belts, including the Tri-Power belt line, offer a patented, new ethylene construction to keep your operations running when other belts fail.

Longer Life at Extreme Temperatures.

Ethylene rubber material (EPDM) resists hardening to avoid cracking with 88% broader temperature range compared to other belt materials, with a range from -60°F to 250°F+. Gates® Tri-Power PowerBand belts meet ARPM/RMA standards for oil and heat resistance as well as static conductivity.

PRODUCT RESOURCES