Built for superior performance on heavy duty classical cross-section drives. The raw edge, Ethylene Elastomer construction and special notch design makes the Tri-Power belt especially suited for small diameter pulleys and back side idler drives.
| Part # | 4/CX75 |
|---|---|
| Product # | 90994075 |
| Description | 4/CX75 TRI-POWER POWERBAND |
| UPC | 770075612285 |
| Cross Section | CX |
| Top Width Per Strand (in) | 0.88 |
| Top Width Per Strand (mm) | 22 |
| Effective Length (in) | 75 |
| Effective Length (mm) | 1905 |
| Outside Circumference (in) | 78.6 |
| Outside Circumference (mm) | 2007 |
| Number of Ribs | 4 |
| Section | CX |
| Strand | 12 |
| Top Width (in) | 3.88 |
| Top Width (mm) | 99 |
| Angle. | 38 |
| Thickness (in) | 0.55 |
| Thickness (mm) | 14 |
| Markets/Applications | Suitable for all industrial applications, particularly where space, weight and horsepower capacity are critical. |
|---|
| Color | Black |
|---|---|
| Construction | Bandless |
| Material | Belt Material is Ethylene Elastomeric. Cord Material is Polyester |
| Recommended For | Multi-Duty® Sheaves (B, C) |
|---|---|
| Belt Notes | For example, 90983063 represents a "BX" section PowerBand® (9098) with 3 strands (3) that is 63.0 inches (063) long. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.78 |
Over time, belts fail from heat cracks, stretching, or excessive wear. Belt re-tensioning and replacement leads to downtime, inefficiency, and loss of productivity. Our molded notch V-belts, including the Tri-Power belt line, offer a patented, new ethylene construction to keep your operations running when other belts fail.
Ethylene rubber material (EPDM) resists hardening to avoid cracking with 88% broader temperature range compared to other belt materials, with a range from -51°C to +121°C (-60°F to +250°F). Gates® Tri-Power PowerBand belts meet ARPM/RMA standards for oil and heat resistance as well as static conductivity.