When your power transmission application needs a high horsepower solution but is constrained by drive weight or physical space, the answer is Super HC™ Molded Notch belts. Our proprietary ethylene construction process provides a superior combination of flex and load-carrying capacity, transmitting up to three times the horsepower versus comparably sized belts. Super HC MN V-belts put more power where high speeds, high speed ratios or small pulley diameters are required, offering significant benefits over classical section V-belts.
Part # | 2/5VXP2000 |
---|---|
Product # | 96942200 |
Description | 2/5VXP2000 SHC XP NOTCHED PREMIUM NARROW PB |
UPC | 770075670322 |
Cross Section | 5VX |
Top Width Per Strand (in) | 0.688 |
Top Width Per Strand (mm) | 17.5 |
Effective Length (in) | 197.62 |
Effective Length (mm) | 5020 |
Outside Circumference (in) | 200 |
Outside Circumference (mm) | 5080 |
Number of Ribs | 2 |
Section | 5VX |
Strand | 2 |
Top Width (in) | 1.31 |
Top Width (mm) | 33 |
Angle. | 42 |
Thickness (in) | 0.55 |
Thickness (mm) | 14 |
Markets/Applications | Recommended for multiple V-belt drives exposed to pulsating or heavy shock loads which can make belts whip, turn over or jump off the drive. |
---|
Color | Green |
---|---|
Construction | Bandless |
Material | Ethylene Elastomeric |
Recommended For | Super HC® Sheaves as recommended by DesignFlex® Pro™ drive analysis. |
---|---|
Belt Notes | Belt part number is constructed by placing the (#) number of strands required followed by a slash (/) in front of the belt size. For example, 5/5VXP1000 represents a 5VXP1000 with 5 joined strands. Belt product number is 8 or 9 digits constructed of product series prefix, number of strands, and belt length. For example, 96945125 represents a "5VXP" section PowerBand® (9694) with 5 strands (5) that is 125.0 inches (125) long. When application requires XP™ belt sets, request same group/match number. XP™ belts are not part of the V80® length matching program. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 2.26 |
The Aramid tensile cords provide extreme strength and durability with limited stretch, with an impact resistance that is pound-for-pound stronger than steel.
Industry standard ambient temperature ranges for V-belts is -31°F to +140°F. This belt solution is almost double. Your Gates® Super HC™ XP™ Notched Premium PowerBand™ Belt are designed to endure temperature extremes, maintaining operational efficiency and performance at temperature ranges between -70°F and +250°F.