Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Super HC® XP™ Notched Premium PowerBand® Belts

    5/5VXP1400 SHC XP NOTCHED PREMIUM NARROW PB

    Product # 96945140

    When your power transmission application needs a high horsepower solution but is constrained by drive weight or physical space, the answer is Super HC™ Molded Notch belts. Our proprietary ethylene construction process provides a superior combination of flex and load-carrying capacity, transmitting up to three times the horsepower versus comparably sized belts. Super HC MN V-belts put more power where high speeds, high speed ratios or small pulley diameters are required, offering significant benefits over classical section V-belts.

    • Flex-bonded tensile cords are vulcanized as one solid unit making the belt highly resistant to tensile and flexing forces, fatigue and shock loads.
    • Precision-ground straight sidewalls give a uniform wedging action and ensure the belt fits correctly in the pulley grooves, which improves belt life and reduces expensive maintenance time.
    • Patented Ethylene compound and optimized notches molded into the belt during manufacturing increase flexibility and transmission efficiency, which allows for a more compact and highly economical drive design by reducing size of pulleys, bearings, guards and mounts.
    • Recommended for use on all industrial heavy-duty, narrow section V-belt drives.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards and IP-3-3 static conductivity requirements. REACH and RoHS 2 compliant.

    • Product Details
      Part # 5/5VXP1400
      Product # 96945140
      Description 5/5VXP1400 SHC XP NOTCHED PREMIUM NARROW PB
      UPC 770075645030
      Cross Section 5VX
      Top Width Per Strand (in) 0.688
      Top Width Per Strand (mm) 17.5
      Effective Length (in) 139.43
      Effective Length (mm) 3542
      Outside Circumference (in) 140
      Outside Circumference (mm) 3556
      Number of Ribs 5
      Section 5VX
      Strand 5
      Top Width (in) 3.38
      Top Width (mm) 86
      Angle. 42
      Thickness (in) 0.55
      Thickness (mm) 14

    Stronger than Steel.

    The Aramid tensile cords provide extreme strength and durability with limited stretch, with an impact resistance that is pound-for-pound stronger than steel.

    Industry Best, Even in the Extremes.

    Industry standard ambient temperature ranges for V-belts is -31°F to +140°F. This belt solution is almost double. Your Gates® Super HC™ XP™ Notched Premium PowerBand™ Belt are designed to endure temperature extremes, maintaining operational efficiency and performance at temperature ranges between -70°F and +250°F.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips