The product images shown are Illustrative only and may not be an exact representation of the product.

Super HC® XP™ Notched Premium PowerBand® Belts

Gates Super HC® Molded Notch PowerBand® belts are truly a class above the rest. Using a patented EPDM material, they offer notched belt construction, superior flexibility, aramid tensile cord power, and Gates PowerBand stability, all in one power transmission solution. These belts thrive in extreme temperature environments, with an operating range from -59⁰F to 250⁰F. This line of uncompromising, hard-working, durable belts is one example of Gates ongoing commitment to innovation.

  • Averages 50% more horsepower than our standard Super HC® Molded Notch PowerBand® belts
  • Single or PowerBand construction ensures even load distribution
  • Meets RMA oil and heat resistant standards and static conductivity requirements

All Parts

1-10 of 90 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
2/5VXP1000 / 2/5VXP1000 96942100 2/5VXP1000 SHC XP NOTCHED PREMIUM NARROW PB 100.96 5VX false 2
2/5VXP1060 / 2/5VXP1060 96942106 2/5VXP1060 SHC XP NOTCHED PREMIUM NARROW PB 106.96 5VX false 2
2/5VXP1120 / 2/5VXP1120 96942112 2/5VXP1120 SHC XP NOTCHED PREMIUM NARROW PB 112.96 5VX false 2
2/5VXP1180 / 2/5VXP1180 96942118 2/5VXP1180 SHC XP NOTCHED PREMIUM NARROW PB 118.96 5VX false 2
2/5VXP1250 / 2/5VXP1250 96942125 2/5VXP1250 SHC XP NOTCHED PREMIUM NARROW PB 125.96 5VX false 2
2/5VXP1320 / 2/5VXP1320 96942132 2/5VXP1320 SHC XP NOTCHED PREMIUM NARROW PB 132.96 5VX false 2
2/5VXP1400 / 2/5VXP1400 96942140 2/5VXP1400 SHC XP NOTCHED PREMIUM NARROW PB 140.96 5VX false 2
2/5VXP1500 / 2/5VXP1500 96942150 2/5VXP1500 SHC XP NOTCHED PREMIUM NARROW PB 150 5VX false 2
2/5VXP1600 / 2/5VXP1600 96942160 2/5VXP1600 SHC XP NOTCHED PREMIUM NARROW PB 160.96 5VX false 2
2/5VXP1800 / 2/5VXP1800 96942180 2/5VXP1800 SHC XP NOTCHED PREMIUM NARROW PB 180.96 5VX false 2
1-10 of 90 Items

Stronger than Steel.

The Aramid tensile cords provide extreme strength and durability with limited stretch, with an impact resistance that is pound-for-pound stronger than steel.

Industry Best, Even in the Extremes.

Industry standard ambient temperature ranges for V-belts is -31⁰F to 140⁰F. This belt solution is almost double. Your Gates Super HC® XP™ Notched Premium PowerBand® Belt are designed to endure temperature extremes, maintaining operational efficiency and performance at temperature ranges between -70⁰F and 250⁰F.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips