The flexibility of a notched belt, the power of aramid cords and the stability that's exclusive to Gates Super HC™ construction. Our Super HC XP™ Notched Premium belts are designed for applications where standard notched V-belts fail. They are tested to transmit an average of 50% more horsepower than our standard Super HC Molded Notch belts, which helps reduce the overall drive width, weight and cost.
Part # | 5VXP1180 |
---|---|
Product # | 96881180 |
Description | 5VXP1180 SHC XP NOTCHED PREMIUM NARROW SINGLE |
UPC | 770075637370 |
Cross Section | 5VX |
Effective Length (in) | 117.59 |
Effective Length (mm) | 2987 |
Outside Circumference (in) | 118 |
Outside Circumference (mm) | 2997 |
Number of Ribs | 1 |
Section | 5VX |
Top Width (in) | 0.63 |
Top Width (mm) | 16 |
Angle. | 42 |
Thickness (in) | 0.55 |
Thickness (mm) | 14 |
Markets/Applications | Suitable for all industrial applications, particularly where space, weight and horsepower capacity are critical. |
---|
Color | Green |
---|---|
Construction | Bandless |
Material | Ethylene Elastomeric |
Recommended For | Super HC® Sheaves as recommended by DesignFlex® Pro™ drive analysis. |
---|---|
Belt Notes | When application requires XP™ belt sets, request same group/match number. XP™ belts are not part of the V80® length matching program. |
Customer Pack | 30 |
---|---|
Weight (lbs.) | 1.14 |
With over a century of power transmission innovation under our belts, we bring cutting edge material science and technology to yours. Our Super HC™ XP™ Notched Premium Belts combines the narrow, high speed, and high ratio construction of our Super HC™ Super HC™ XP™ belts with the reduced bending stress of precision-molded notches to bring you the ultimate belt drive system solution.
Gates® designs molded notches in our belts to reduce bending stress as the belt wraps around small diameter pulleys, thereby reducing the heat generated by rapid flexing to prevent premature belt failure. A relatively large, deep notch provides excellent flexibility for bending around pulleys by implementing the notch near the cord line.