The product images shown are Illustrative only and may not be an exact representation of the product.

Super HC® XP™ Notched Premium Belts

The flexibility of a notched belt, the power of aramid cords, and the stability that's exclusive to Gates Super HC® construction. Our Super HC® XP™ Notched Premium Belts are designed for applications where standard notched V-belts fail. They are tested to transmit an average of 50% more horsepower than our standard Super HC® Molded Notch belts, which helps reduce the overall drive width, weight, and cost.

  • Aramid Tensile Cords combine limited stretch with extraordinary strength and durability that is pound-for-pound stronger than steel
  • Machined sidewalls provide even sheave groove contact for smooth operation, less slip, and reduced wear
  • Distinctive green backing provides protection and wear resistance
  • Flex-bonded cords are strongly secured to the body of the belt for equal load distribution of bending stress without cord deterioration
  • Notches molded into the belt during manufacturing increase flexibility for compatibility with small-diameter sheaved drives
  • Patented Ethylene Material construction provides -60°F to +250°F (-51°C to +121°C) temperature range to resist belt cracking

All Parts

1-10 of 25 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
5VXP1000 / 5VXP1000 96881000 5VXP1000 SHC XP NOTCHED PREMIUM NARROW SINGLE 100 5VX false
5VXP1030 / 5VXP1030 96881030 5VXP1030 SHC XP NOTCHED PREMIUM NARROW SINGLE 103 5VX false
5VXP1060 / 5VXP1060 96881060 5VXP1060 SHC XP NOTCHED PREMIUM NARROW SINGLE 106 5VX false
5VXP1080 / 5VXP1080 96881080 5VXP1080 SHC XP NOTCHED PREMIUM NARROW SINGLE 108 5VX false
5VXP1120 / 5VXP1120 96881120 5VXP1120 SHC XP NOTCHED PREMIUM NARROW SINGLE 112 5VX false
5VXP1180 / 5VXP1180 96881180 5VXP1180 SHC XP NOTCHED PREMIUM NARROW SINGLE 118 5VX false
5VXP1230 / 5VXP1230 96881230 5VXP1230 SHC XP NOTCHED PREMIUM NARROW SINGLE 123 5VX false
5VXP1250 / 5VXP1250 96881250 5VXP1250 SHC XP NOTCHED PREMIUM NARROW SINGLE 125 5VX false
5VXP1320 / 5VXP1320 96881320 5VXP1320 SHC XP NOTCHED PREMIUM NARROW SINGLE 132 5VX false
5VXP1400 / 5VXP1400 96881400 5VXP1400 SHC XP NOTCHED PREMIUM NARROW SINGLE 140 5VX false
1-10 of 25 Items

Building Everything We Know into Every Belt We Make

With over a century of power transmission innovation under our belts, we bring cutting edge material science and technology to yours. Our Super HC® XP™ Notched Premium Belts combines the narrow, high speed, and high ratio construction of our Super HC® Super HC® XP™ belts with the reduced bending stress of precision-molded notches to bring you the ultimate belt drive system solution.

A Notch on Your Belt.

Gates designs molded notches in our belts to reduce bending stress as the belt wraps around small diameter pulleys, thereby reducing the heat generated by rapid flexing to prevent premature belt failure. A relatively large, deep notch provides excellent flexibility for bending around pulleys by implementing the notch near the cord line.