The product images shown are Illustrative only and may not be an exact representation of the product.
View All Super HC® Molded Notch Belts

5VX840 SUPER HC V BELT

Product # 94140840

When your power transmission application needs a high horsepower solution but is constrained by drive weight or physical space, the answer is Super HC® Molded Notch Belts. Our proprietary construction process provides a superior combination of flex and load-carrying capacity, transmitting up to three times the horsepower versus comparably sized belts. Super HC® MN V-belts put more power where high speeds, high speed ratios or small pulley diameters are required, offering significant benefits over classical section V-belts. Developed through specialized research, Super HC® MN is highly recommended for use on all industrial heavy-duty, narrow section V-belt drives. With an increased transmission efficiency this belt allows for a more compact and highly economical drive design.

  • Flex-bonded tensile cords are vulcanized as one solid unit making the belt highly resistant to tensile and flexing forces, fatigue and shock loads.
  • Precision-ground straight sidewalls give a uniform wedging action and ensure the belt fits correctly in the pulley grooves.
  • Molded Notches reduce and evenly distribute thermal and bending stresses.
  • Product Details
    Part # 5VX840  /  5VX840
    Product # 94140840
    Description 5VX840 SUPER HC V BELT
    UPC 072053455601
    Outside Circumference (in) 84
    Section 5VX
  • Application
    Markets/Applications Suitable for all industrial applications, particularly where space, weight and horsepower capacity are critical.
  • Notes
    Belt Notes Gates Super HC® Molded Notch belts are available in 3VX and 5VX cross-sections.
    Recommended For Super HC® Sheaves
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.84

A BOND FOR LIFE

Our proprietary manufacturing process and investments in material science created a power transmission solution that outperforms other options. Flex-Bonded Cords adhere strongly to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration.

Features and Benefits

  • Machined belt edge provides maximum sheave groove contact for even wear and extended belt life.
  • Proprietary Flex-Weave® cover protects the belt's interior from oil, contaminants, and heat.
  • Promotes smoother, quieter operation, with less slippage and belt wear.
  • Elastomeric compound protects the belt against heat, ozone and sunlight.
  • Even with severe slippage, the belt will not catch fire from heat build-up.
  • Designed for high horsepower, space-constrained applications.
  • Improved belt life reducing expensive maintenance time.
  • Optimally constructed for small sheave diameter drives.
  • The molded notch pattern also reduces noise.
  • Patented Ethylene Material construction.
  • Temperature Range: -70°F to +250°F (-30°C to 60°C).
  • More compact design compared to classical section V-belts.
  • Cost and space savings by reducing size of pulleys, bearings, guards and mounts.
  • Match system: all sizes meet Gates UNISET tolerances, they can be installed without matching.
  • Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX.
  • REACH and RoHS 2 compliant.

TIGHT SPACES CALL FOR INNOVATIVE SOLUTIONS

Gates® Super HC™ Molded Notch Belts are constructed from a patented ethylene material that provides high temperature tolerance and exceptional strength. This enables our belts to deliver more horsepower, up to three times more, in less space, making them extremely versatile for a variety of manufacturing and field power transmission applications.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips