The product images shown are Illustrative only and may not be an exact representation of the product.

Super HC® Molded Notch PowerBand® Belts

The PowerBand® construction allows multiple belts to function as a single unit, with even load distribution and each strand fitting securely in the sheave groove. Recommended for multiple V-belt drives exposed to pulsating or heavy shock loads which can make belts whip, turn over, slip, or jump off the drive.

  • Flex-Bonded Cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.
  • Notches molded into the belt during manufacturing increase flexibility, making this belt well suited for drives with smaller diameter sheaves.
  • Patented Ethylene (EPDM) Material construction provides -60°F to +250°F temperature range to resist belt cracking.
  • The Tie Band assures high lateral rigidity, guiding the belt in a straight line and preventing it from coming off the drive.
  • Meets RMA oil and heat resistant standards and static conductivity requirements.

All Parts

1-10 of 926 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
10/3VX1000 / 10/3VX1000 938810100 10/3VX1000 SPR HC NTCH PWRBD 100 3VX false 10
10/3VX1060 / 10/3VX1060 938810106 10/3VX1060 SPR HC NTCH PWRBD 106 3VX false 10
10/3VX1120 / 10/3VX1120 938810112 10/3VX1120 SPR HC NTCH PWRBD 112 3VX false 10
10/3VX1180 / 10/3VX1180 938810118 10/3VX1180 SPR HC NTCH PWRBD 118 3VX false 10
10/3VX1250 / 10/3VX1250 938810125 10/3VX1250 SPR HC NTCH PWRBD 125 3VX false 10
10/3VX1320 / 10/3VX1320 938810132 10/3VX1320 SPR HC NTCH PWRBD 132 3VX false 10
10/3VX1400 / 10/3VX1400 938810140 10/3VX1400 SPR HC NTCH PWRBD 140 3VX false 10
10/3VX300 / 10/3VX300 938810030 10/3VX300 SPR HC NTCH PWRBD 30 3VX false 10
10/3VX315 / 10/3VX315 938810031 10/3VX315 SPR HC NTCH PWRBD 31.5 3VX false 10
10/3VX335 / 10/3VX335 938810033 10/3VX335 SPR HC NTCH PWRBD 33.5 3VX false 10
1-10 of 926 Items

Materials Made for your Application Challenges.

Gates molded notch V-belts are exclusively constructed with EPDM, a high-performance synthetic rubber compound. Belts made with EPDM offer a 70% broader temperature range tolerance compared to other belts and resist hardening to avoid cracking. They meet The Rubber Manufacturers’ Association (RMA) standards for oil and heat resistance, as well as static conductivity.

A notch on your belt.

Gates designs molded notches in our belts to reduce the bending stress as the belt wraps around small diameter pulleys, thereby reducing the heat generated by rapid flexing to prevent premature belt failure. A relatively large, deep notch provides excellent flexibility for bending around pulleys by implementing the notch near the cord line.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips