Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Super HC® Molded Notch Belts

    3VX580 SUPER HC V BELT

    Product # 94120580

    When your power transmission application needs a high horsepower solution but is constrained by drive weight or physical space, the answer is Super HC™ Molded Notch belts. Our proprietary ethylene construction process provides a superior combination of flex and load-carrying capacity, transmitting up to three times the horsepower versus comparably sized belts. Super HC MN V-belts put more power where high speeds, high speed ratios or small pulley diameters are required, offering significant benefits over classical section V-belts.

    • Flex-bonded tensile cords are vulcanized as one solid unit making the belt highly resistant to tensile and flexing forces, fatigue and shock loads.
    • Precision-ground straight sidewalls give a uniform wedging action and ensure the belt fits correctly in the pulley grooves, which improves belt life and reduces expensive maintenance time.
    • Patented Ethylene compound and optimized notches molded into the belt during manufacturing increase flexibility and transmission efficiency, which allows for a more compact and highly economical drive design by reducing size of pulleys, bearings, guards and mounts.
    • Recommended for use on all industrial heavy-duty, narrow section V-belt drives. All sizes meet Gates V80® system matching tolerances.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards and IP-3-3 static conductivity requirements. REACH and RoHS 2 compliant.

    • Product Details
      Part # 3VX580
      Product # 94120580
      Description 3VX580 SUPER HC V BELT
      UPC 770075152170
      Cross Section 3VX
      Effective Length (in) 57.31
      Effective Length (mm) 1456
      Notched true
      Outside Circumference (in) 58
      Outside Circumference (mm) 1473
      Number of Ribs 1
      Section 3VX
      Top Width (in) 0.39
      Top Width (mm) 10
      Angle. 44
      Thickness (in) 0.31
      Thickness (mm) 8

    A BOND FOR LIFE

    Our proprietary manufacturing process and investments in material science created a power transmission solution that outperforms other options. Flex-Bonded Cords adhere strongly to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration.

    Features and Benefits

    • Machined belt edge provides maximum sheave groove contact for even wear and extended belt life.
    • Proprietary Flex-Weave® cover protects the belt's interior from oil, contaminants, and heat.
    • Promotes smoother, quieter operation, with less slippage and belt wear.
    • Elastomeric compound protects the belt against heat, ozone and sunlight.
    • Even with severe slippage, the belt will not catch fire from heat build-up.
    • Designed for high horsepower, space-constrained applications.
    • Improved belt life reducing expensive maintenance time.
    • Optimally constructed for small sheave diameter drives.
    • The molded notch pattern also reduces noise.
    • Patented Ethylene Material construction.
    • Temperature Range: -30°C to +60°C (-70°F to +250°F).
    • More compact design compared to classical section V-belts.
    • Cost and space savings by reducing size of pulleys, bearings, guards and mounts.
    • Match system: all sizes meet Gates UNISET tolerances, they can be installed without matching.
    • Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX.
    • REACH and RoHS 2 compliant.

    TIGHT SPACES CALL FOR INNOVATIVE SOLUTIONS

    Gates® Super HC® Molded Notch Belts are constructed from a patented ethylene material that provides high temperature tolerance and exceptional strength. This enables our belts to deliver more horsepower, up to three times more, in less space, making them extremely versatile for a variety of manufacturing and field power transmission applications.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips