When your power transmission application needs a high horsepower solution but is constrained by drive weight or physical space, the answer is Super HC™ Molded Notch belts. Our proprietary ethylene construction process provides a superior combination of flex and load-carrying capacity, transmitting up to three times the horsepower versus comparably sized belts. Super HC MN V-belts put more power where high speeds, high speed ratios or small pulley diameters are required, offering significant benefits over classical section V-belts.
Part # | 3VX315 |
---|---|
Product # | 92017331 |
Description | 3VX315 SUPER HC V BELT (AUTOMOTIVE SLEEVED) |
UPC | 072053016017 |
Cross Section | 3VX |
Effective Length (in) | 31.67 |
Effective Length (mm) | 804 |
Notched | true |
Outside Circumference (in) | 32.1 |
Outside Circumference (mm) | 815 |
Section | 3VX |
Top Width (in) | 0.38 |
Top Width (mm) | 10 |
Angle. | 44 |
Thickness (in) | 0.33 |
Thickness (mm) | 8 |
Markets/Applications | Suitable for all industrial applications, particularly where space, weight and horsepower capacity are critical. |
---|
Recommended For | Super HC® Sheaves |
---|---|
Belt Notes | Gates Super HC® Molded Notch belts are available in 3VX and 5VX cross-sections. |
Customer Pack | 225 |
---|---|
Weight (lbs.) | 0.15 |
Our proprietary manufacturing process and investments in material science created a power transmission solution that outperforms other options. Flex-Bonded Cords adhere strongly to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration.
Gates® Super HC® Molded Notch Belts are constructed from a patented ethylene material that provides high temperature tolerance and exceptional strength. This enables our belts to deliver more horsepower, up to three times more, in less space, making them extremely versatile for a variety of manufacturing and field power transmission applications.