Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Super HC™ Molded Notch Belts

    3VX900 SUPER HC V BELT

    Product # 94120900

    Finding a belt that fits into your compact machinery without sacrificing power or efficiency is a daily challenge. When every inch of space is precious and traditional belts just don't cut it, the Super HC Molded Notch (MN) V-belt is your solution. This bandless, high-performance belt, crafted from ethylene elastomer with precision-molded notches, provides superior cord support and flexibility to improve load distribution and reduce maintenance needs. Whether you aim to boost your drive efficiency or minimize downtime, Gates Super HC MN V-belts deliver the durability and performance to keep your industrial processes running smoothly.

    • Flex-bonded tensile cords are vulcanized as one solid unit making the belt highly resistant to tensile and flexing forces, fatigue and shock loads.
    • Precision-ground straight sidewalls give a uniform wedging action and ensure the belt fits correctly in the pulley grooves, which improves belt life and reduces expensive maintenance time.
    • Cost and space savings by reducing size of pulleys, bearings, guards and mounts.

    • Product Details
      Part # 3VX900
      Product # 94120900
      Description 3VX900 SUPER HC V BELT
      UPC 072053267242
      Cross Section 3VX
      Effective Length (in) 88.93
      Effective Length (mm) 2259
      Notched true
      Outside Circumference (in) 90
      Outside Circumference (mm) 2286
      Number of Ribs 1
      Section 3VX
      Top Width (in) 0.39
      Top Width (mm) 10
      Angle. 44
      Thickness (in) 0.31
      Thickness (mm) 8

    A BOND FOR LIFE

    Our proprietary manufacturing process and investments in material science created a power transmission solution that outperforms other options. Flex-Bonded Cords adhere strongly to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration.

    Features and Benefits

    • Machined belt edge provides maximum sheave groove contact for even wear and extended belt life.
    • Proprietary Flex-Weave™ cover protects the belt's interior from oil, contaminants, and heat.
    • Promotes smoother, quieter operation, with less slippage and belt wear.
    • Elastomeric compound protects the belt against heat, ozone and sunlight.
    • Even with severe slippage, the belt will not catch fire from heat build-up.
    • Designed for high horsepower, space-constrained applications.
    • Improved belt life reducing expensive maintenance time.
    • Optimally constructed for small sheave diameter drives.
    • The molded notch pattern also reduces noise.
    • Patented Ethylene Material construction.
    • Temperature Range: -60°F to +250°F (-50°C to +121°C).
    • More compact design compared to classical section V-belts.
    • Cost and space savings by reducing size of pulleys, bearings, guards and mounts.
    • Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX.
    • REACH compliant and suitable for ROHS 2 applications.

    TIGHT SPACES CALL FOR INNOVATIVE SOLUTIONS

    Gates® Super HC™ Molded Notch Belts are constructed from a patented ethylene material that provides high temperature tolerance and exceptional strength. This enables our belts to deliver more horsepower, up to three times more, in less space, making them extremely versatile for a variety of manufacturing and field power transmission applications.