The product images shown are Illustrative only and may not be an exact representation of the product.

Super HC® Molded Notch Belts

When your power transmission application needs a high horsepower solution but is constrained by drive weight or physical space, the answer is Super HC® Molded Notch Belts. Our proprietary construction process provides a superior combination of flex and load-carrying capacity, transmitting up to three times the horsepower versus comparably sized belts.

  • Machined belt edge provides maximum sheave groove contact for even wear and extended belt life
  • Designed for high horsepower, space-constrained applications
  • Promotes smoother, quieter operation, with less slippage and belt wear
  • Optimally constructed for small sheave diameter drives
  • Patented Ethylene Material construction
  • High temperature range tolerance (-70°F to +250°F) to resist cracking
  • Proprietary Flex-Weave® cover protects the belt's interior from oil, contaminants, and heat

All Parts

1-10 of 238 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
3VX1000 92013100 3VX1000 SUPER HC V BELT 100 2540 0.38 10 3VX false
3VX1000 / 3VX1000 94121000 3VX1000 SUPER HC V BELT 100 3VX false
3VX1027 / 3VX1027 94121027 3VX1027 SUPER HC V BELT 102.7 3VX false
3VX1060 92013106 3VX1060 SUPER HC V BELT 106 2692 0.38 10 3VX false
3VX1060 / 3VX1060 94121060 3VX1060 SUPER HC V BELT 106 3VX false
3VX1088 / 3VX1088 94121088 3VX1088 SUPER HC V BELT 108.8 3VX false
3VX1120 92013112 3VX1120 SUPER HC V BELT 112 2845 0.38 10 3VX false
3VX1120 / 3VX1120 94121120 3VX1120 SUPER HC V BELT 112 3VX false
3VX1146 / 3VX1146 94121146 3VX1146 SUPER HC V BELT 114.6 3VX false
3VX1180 92013118 3VX1180 SUPER HC V BELT 118 2997 0.38 10 3VX false
1-10 of 238 Items

A Bond for Life

Our proprietary manufacturing process and investments in material science created a power transmission solution that outperforms other options. Flex-Bonded Cords adhere strongly to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration.

Tight Spaces Call for Innovative Solutions

Gates Super HC® Molded Notch Belts are constructed from a patented ethylene material that provides high temperature tolerance and exceptional strength. This enables our belts to deliver more horsepower, up to three times more, in less space, making them extremely versatile for a variety of manufacturing and field power transmission applications.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips