The product images shown are Illustrative only and may not be an exact representation of the product.

9335

Product #  87019335
  • Product Details
    Part # 9335
    Product # 87019335
    Description 9335 AUTO V-BELT XL
    UPC 072053311914
    Effective Length (in) 33.5
    Effective Length (mm) 851
    Notched true
    Outside Circumference (in) 33.88
    Outside Circumference (mm) 860
    Section HC50
    Top Width (in) 0.47
    Top Width (mm) 12
    Angle 36
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.24
  • Fits models

Precision = Performance

At Gates, our products are defined by the details. That's why we've spent years perfecting our manufacturing processes to an exact science, which we use in Gates manufacturing facilities all over the world to ensure interchangeability. Our Special V-Belts are manufactured with a patented, precision V-forming process assuring exact size and angle control for optimal performance on your vehicle’s specific make and model.