The product images shown are Illustrative only and may not be an exact representation of the product.

Metric Power™ V-Belts

Metric Power™ V-Belts are manufactured to our exacting standards for quality, safety, and dependability. Their proprietary construction ensures unmatched load-carrying capacity paired with superior flex and stretch resistance. Metric Power™ V-Belts are ideal for use as replacements on drives that require metric cross sections in a broad range of applications, including textile mills, machine tool, and food processing.

  • Flex-Bonded Cords are chemically forged to the belt body, providing equal load distribution and bending stress absorption without cord deterioration
  • Molded Notches (in lengths 3,000mm and under) reduce thermal and bending stresses
  • Patented EPDM Material construction Exceptional operating temperature tolerance (-70°F to +250°F) helps resists belt cracking and provides application versatility
  • Proprietary construction process combines flex and load-carrying capacity with reduced stretch and superior cord adhesion properties
  • Meets RMA standards for oil and heat resistance
  • Meets RMA static conductivity requirements

All Parts

1-10 of 387 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
10X1000LI / 10X1000LI 942410100 10X1000LI 1000 10X false
10X1016LI / 10X1016LI 942410101 10X1016LI 1016 10X false
10X1060LI / 10X1060LI 942410106 10X1060LI 1060 10X false
10X1100LI / 10X1100LI 942410110 10X1100LI 1100 10X false
10X1120LI / 10X1120LI 942410112 10X1120LI 1120 10X false
10X1180LI / 10X1180LI 942410118 10X1180LI 1180 10X false
10X1400LI / 10X1400LI 942410140 10X1400LI 1400 10X false
10X1422LI / 10X1422LI 942410142 10X1422LI 1422 10X false
10X1750LI / 10X1750LI 942410175 10X1750LI 1750 10X false
10X530LI / 10X530LI 942410530 10X530LI 530 10X false
1-10 of 387 Items

V-Belts That Deliver a Material Difference.

Gates operates at the forefront of material science, and our Metric-Power™ V-Belts are no exception. Our patented EPDM rubber compound used in this line of belts provides wide-ranging temperature tolerance, while also meeting RMA standards and requirements for oil and heat resistance and static conductivity. This makes our Metric-Power™ V-Belts extremely versatile for a wide range of power transmission applications.

Made for the Toughest operating environments

Because our highly engineered Metric-Power™ V-Belts are impervious to rust and corrosion, they are ideally suited for high-humidity environments and applications that expose drives to the elements or require frequent wash downs. That's why they are trusted in a wide range of applications, including food and beverage manufacturing, mining, and textile processing, where traditional chain solutions can't match up.