View All Automotive XL® V-Belts

7359 AUTO V-BELT XL

Product # 85318470

The Automotive XL ® is a durable, heavy-duty replacement V-belt designed for the most demanding engine drives. Due to thermal forces in the vehicle engine, this variable notched belt tightens on the drive as it heats up to prevent slippage or belt loss, improve belt performance, and reduce noise.

  • Fiber-loaded rubber stock adds flexibility along the length of the belt and provides greater lateral stability in the pulley.
  • Form-ground to ensure precise top width and sidewall dimensional control for proper fit to the pulley.
  • Thermally active tensile cords for maintenance-free performance when properly installed and tensioned.
  • XL Belts resist oil, heat, ozone, weather, and aging for improved belt life.
  • Meets or exceeds SAE J636C specifications.
  • Product Details
    Part # 7359
    Product # 85318470
    Description 7359 AUTO V-BELT XL
    UPC 072053012507
    Outside Circumference (in) 36.22
    Outside Circumference (mm) 920
    Effective Length (in) 36
    Effective Length (mm) 914
    Top Width (in) 0.265
    Top Width (mm) 6
    Section HC25
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.1
  • Fits models

Precision = Performance

At Gates, our products are defined by the details. That's why we've spent years perfecting our manufacturing processes to an exact science, which we use in Gates manufacturing facilities all over the world to ensure interchangeability.

Our Automotive XL V-Belts are manufactured with a patented, precision V-forming process assuring exact size and angle control for optimal performance on your vehicle’s specific make and model.

Turn Belt Volume Down a Notch

Designed with a traditional V-shaped belt profile for OE fit, our automotive experts also engineered a variable notch pattern to reduce noise and hum as the belt engages the engine sheaves.