When your power transmission application needs a high horsepower solution but is constrained by drive weight or physical space, the answer is Super HC™ Molded Notch belts. Our proprietary ethylene construction process provides a superior combination of flex and load-carrying capacity, transmitting up to three times the horsepower versus comparably sized belts. Super HC MN V-belts put more power where high speeds, high speed ratios or small pulley diameters are required, offering significant benefits over classical section V-belts.
| Part # | 2/5VXP1900 |
|---|---|
| Product # | 96942190 |
| Description | 2/5VXP1900 SHC XP NOTCHED PREMIUM NARROW PB |
| UPC | 770075670315 |
| Cross Section | 5VX |
| Top Width Per Strand (in) | 0.688 |
| Top Width Per Strand (mm) | 17.5 |
| Effective Length (in) | 187.74 |
| Effective Length (mm) | 4769 |
| Outside Circumference (in) | 190 |
| Outside Circumference (mm) | 4826 |
| Number of Ribs | 2 |
| Section | 5VX |
| Strand | 2 |
| Top Width (in) | 1.31 |
| Top Width (mm) | 33 |
| Angle. | 42 |
| Thickness (in) | 0.55 |
| Thickness (mm) | 14 |
| Markets/Applications | Recommended for multiple V-belt drives exposed to pulsating or heavy shock loads which can make belts whip, turn over or jump off the drive. |
|---|
| Color | Green |
|---|---|
| Construction | Bandless |
| Material | Belt Material is Ethylene Elastomeric. Cord Material is Aramid |
| Recommended For | Super HC® Sheaves as recommended by DesignFlex® Pro™ drive analysis. |
|---|---|
| Belt Notes | Belt part number is constructed by placing the (#) number of strands required followed by a slash (/) in front of the belt size. For example, 5/5VXP1000 represents a 5VXP1000 with 5 joined strands. Belt product number is 8 or 9 digits constructed of product series prefix, number of strands, and belt length. For example, 96945125 represents a "5VXP" section PowerBand® (9694) with 5 strands (5) that is 125.0 inches (125) long. When application requires XP™ belt sets, request same group/match number. XP™ belts are not part of the V80® length matching program. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 2.06 |
The Aramid tensile cords provide extreme strength and durability with limited stretch, with an impact resistance that is pound-for-pound stronger than steel.
Industry standard ambient temperature ranges for V-belts is -31°F to +140°F. This belt solution is almost double. Your Gates® Super HC™ XP™ Notched Premium PowerBand™ Belt are designed to endure temperature extremes, maintaining operational efficiency and performance at temperature ranges between -70°F and +250°F.