Your team works tirelessly to ensure that every piece of machinery operates at peak efficiency, but interruptions due to retensioning result in costly downtime.
With Gates first maintenance-free premium V-belt, you're investing in a long-lasting solution that eliminates retensioning downtime and reduces replacement cycles, allowing your team to focus on the job without interruptions.
Featuring up to a 30% increase in power rating, Quad-Power 4 is engineered to offer next-gen torque capacity and optimize power transfer with unparalleled efficiency. The minimal-stretch cord technology of the belt reduces tension decay and delivers up to 200%* longer belt life and exceptional wear resistance, even in extreme temperatures.
Quad-Power 4 meets ARPM IP-3-3 and ISO 1813 static-conductivity standards, as well as ARPM IP-3-2 for oil and chemical-resistance standards.
Part # | AX22QP |
---|---|
Product # | 96412022 |
Description | AX22QP |
Inside Circumference (in) | 22 |
Inside Circumference (mm) | 559 |
Effective Length (in) | 23.69 |
Effective Length (mm) | 598 |
Notched | true |
Outside Circumference (in) | 24 |
Outside Circumference (mm) | 610 |
Number of Ribs | 1 |
Section | AX |
Top Width (in) | 0.5 |
Top Width (mm) | 13 |
Angle. | 40 |
Thickness (in) | 0.33 |
Thickness (mm) | 8 |
Color | Black |
---|---|
Construction | Bandless |
Material | EPDM |
Weight (lbs.) |
---|