Your team works tirelessly to ensure that every piece of machinery operates at peak efficiency, but interruptions due to retensioning result in costly downtime.
With Gates first maintenance-free premium V-belt, you're investing in a long-lasting solution that eliminates retensioning downtime and reduces replacement cycles, allowing your team to focus on the job without interruptions.
Featuring up to a 30% increase in power rating, Quad-Power 4 is engineered to offer next-gen torque capacity and optimize power transfer with unparalleled efficiency. The minimal-stretch cord technology of the belt reduces tension decay and delivers up to 200%* longer belt life and exceptional wear resistance, even in extreme temperatures.
Quad-Power 4 meets ARPM IP-3-3 and ISO 1813 static-conductivity standards, as well as ARPM IP-3-2 for oil and chemical-resistance standards.
| Part # | AX21QP |
|---|---|
| Product # | 96412021 |
| Description | AX21QP |
| Inside Circumference (in) | 21 |
| Inside Circumference (mm) | 533 |
| Effective Length (in) | 23.41 |
| Effective Length (mm) | 591 |
| Notched | true |
| Outside Circumference (in) | 23 |
| Outside Circumference (mm) | 584 |
| Number of Ribs | 1 |
| Section | AX |
| Top Width (in) | 0.5 |
| Top Width (mm) | 13 |
| Angle. | 40 |
| Thickness (in) | 0.33 |
| Thickness (mm) | 8 |
| Color | Black |
|---|---|
| Construction | Bandless |
| Material | EPDM |
| Weight (lbs.) |
|---|