Finding a belt that fits into your compact machinery without sacrificing power or efficiency is a daily challenge. When every inch of space is precious and traditional belts just don't cut it, the Super HC Molded Notch (MN) V-belt is your solution. This bandless, high-performance belt, crafted from ethylene elastomer with precision-molded notches, provides superior cord support and flexibility to improve load distribution and reduce maintenance needs. Whether you aim to boost your drive efficiency or minimize downtime, Gates Super HC MN V-belts deliver the durability and performance to keep your industrial processes running smoothly.
| Part # | 5VX950 |
|---|---|
| Product # | 92015095 |
| Description: | 5VX950 SUPER HC V BELT (AUTOMOTIVE SLEEVED) |
| UPC | 072053016437 |
| Cross Section | 5VX |
| Effective Length (in) | 95.01 |
| Effective Length (mm) | 2413 |
| Notched | true |
| Outside Circumference (in) | 95.42 |
| Outside Circumference (mm) | 2424 |
| Section | 5VX |
| Top Width (in) | 0.59 |
| Top Width (mm) | 15 |
| Angle. | 41 |
| Thickness (in) | 0.53 |
| Thickness (mm) | 13 |
| Markets/Applications | Suitable for all industrial applications, particularly where space, weight and horsepower capacity are critical. |
|---|
| Recommended For | Super HC® Sheaves |
|---|---|
| Belt Notes | Gates Super HC® Molded Notch belts are available in 3VX and 5VX cross-sections. |
| Customer Pack | 35 |
|---|---|
| Weight (lbs.) | 1.02 |
Our proprietary manufacturing process and investments in material science created a power transmission solution that outperforms other options. Flex-Bonded Cords adhere strongly to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration.
Gates® Super HC™ Molded Notch Belts are constructed from a patented ethylene material that provides high temperature tolerance and exceptional strength. This enables our belts to deliver more horsepower, up to three times more, in less space, making them extremely versatile for a variety of manufacturing and field power transmission applications.