Belt edge is machined for even sheave groove contact, resulting in smoother running, less slip and wear.
| Part # | BX36 |
|---|---|
| Product # | 90136036 |
| Description: | BX36 TRI-POWER V BELT (AUTOMOTIVE SLEEVED) |
| UPC | 72053203882 |
| Cross Section | BX |
| Effective Length (in) | 38.92 |
| Effective Length (mm) | 988 |
| Notched | true |
| Outside Circumference (in) | 39 |
| Outside Circumference (mm) | 991 |
| Strand | 1 |
| Top Width (in) | 0.66 |
| Top Width (mm) | 17 |
| Angle. | 40 |
| Thickness (in) | 0.44 |
| Thickness (mm) | 11 |
| Material | Gates Ethylene Compound |
|---|
| Customer Pack | 90 |
|---|---|
| Weight (lbs.) | 0.35 |
Over time, belts fail from heat cracks, stretching or excessive wear. Belt retensioning and replacement leads to downtime, inefficiency and loss of productivity. Only Gates® molded notch V-belts, including our Tri-Power molded notch belt line, offer a patented, new ethylene construction to keep your operations running when other belts fail.
Featuring a composite, multi-purpose construction, Gates® heavy-duty Tri-Power™ Belts resist oil, heat, contaminants, tensile and flexing forces, fatigue, and shock loads. We've even engineered our proprietary EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.