Most traditional v-belts struggle with small spaces and cause frequent interruptions, leading to costly downtime. Reduce these common drive issues with Tri-Power, your tried-and-true classical section replacement V-belt.The Tri-Power bandless V-belt is specifically designed to tackle the challenges associated with small sheave diameters on existing drives. Whether powering compressors, pumps, or other critical equipment, this belt ensures that your machinery runs efficiently and reliably. The advantage of this bandless V-belt lies in its ability to provide a like-for-like replacement without the need for full-system replacements. Its advanced design not only suits small sheaves but also enhances power transmission and reduces maintenance needs. Choose Gates Tri-Power V-belts for a dependable high-quality solution that keeps your existing drives running longer without interruptions.
Part # | BX52 |
---|---|
Product # | 90132052 |
Description | BX52 TRI-POWER V BELT |
UPC | 072053199246 |
Cross Section | BX |
Inside Circumference (in) | 52 |
Inside Circumference (mm) | 1321 |
Effective Length (in) | 55 |
Effective Length (mm) | 1397 |
Notched | true |
Number of Ribs | 1 |
Section | BX |
Top Width (in) | 0.67 |
Top Width (mm) | 17 |
Angle. | 40 |
Thickness (in) | 0.43 |
Thickness (mm) | 11 |
Color | Black |
---|---|
Construction | Bandless |
Material | Belt Material is Ethylene Elastomeric. Cord Material is Polyester |
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.23 |
Over time, belts fail from heat cracks, stretching or excessive wear. Belt retensioning and replacement leads to downtime, inefficiency and loss of productivity. Only Gates® molded notch V-belts, including our Tri-Power molded notch belt line, offer a patented, new ethylene construction to keep your operations running when other belts fail.
Featuring a composite, multi-purpose construction, Gates® heavy-duty Tri-Power™ Belts resist oil, heat, contaminants, tensile and flexing forces, fatigue, and shock loads. We've even engineered our proprietary EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.