Drop-in replacement for classical section V-belts.
Part # | B/5L QUICK-LINK |
---|---|
Product # | 77606109 |
Description | B/5L QUICK-LINK |
UPC | 770075702436 |
Cross Section | 5L |
Number of Ribs | 1 |
Section | 5L |
Top Width (in) | 0.66 |
Top Width (mm) | 17 |
Color | Black |
---|---|
Construction | Bandless |
Material | Belt Material is Polyurethane. Cord Material is Not Applicable |
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.104 |