View All Super HC® V-Belts

3V1060 SUPER HC V BELT

Product # 933261060

Pioneered and patented by Gates, the wrapped, "narrow" belt cross-sections on our Super HC® V-Belts can transmit up to three times the horsepower of classical cross-sections (A, B, C, and D) in the same amount of drive space. Super HC® belts are suitable for virtually any industrial application, particularly those where space, weight and horsepower capacity are critical.

  • Belt Edge is machined for even sheave groove contact resulting in smoother running, less slip, and wear
  • Up to 300% capacity increase over classical belts
  • Flex-Bonded Cords are strongly forged to the belt body, resulting in equal load distribution, resistance to fatigue and shockloads, and the absorption of bending stress without cord deterioration
  • Gates Curves provide proper cord support and full contact with the sheave groove for uniform loading, uniform wear, and increased belt life
  • Notches molded into the belt during manufacturing increase flexibility, making this belt well suited for drives with smaller diameter sheaves
  • Patented Ethylene Material construction provides -70°F to +250°F temperature range to resist belt cracking
  • The Flex-Weave® Cover is constructed for longer cover life, providing extended protection to the core of the belt from oil, dirt, and heat
  • Meets RMA oil and heat resistant standards and static conductivity requirements
  • Gates Super HC belts are available in 3V, 5V, and 8V cross-sections
  • Product Details
    Part # 3V1060
    Product # 933261060
    Description 3V1060 SUPER HC V BELT
    UPC 072053267297
    Outside Circumference (in) 106
    Outside Circumference (mm) 2692
    Top Width (in) 0.38
    Top Width (mm) 10
    Section 3V
    Notched false
  • Application
    Markets/Applications Suitable for all industrial applications, particularly where space, weight and horsepower capacity are critical.
  • Belt / Sprocket Specifications
    Recommended Sheaves Super HC® Sheaves
  • Notes
    Belt Notes Gates Super HC® belts are available in 3V, 5V, and 8V cross-sections.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.5

Small Space. Big Power.

Gates Super HC® combines the strength of wrapped belt construction with the ergonomics of a narrow section V-belt, allowing your Super HC® V-belt to transmit more power in up to 50% reduced space, with a design that's significantly more compact than classical section V-belts. This means more power, less space, and less overall drive costs in your operations.

Flexible Construction for Adaptable Application.

The strong yet flexible Gates Super HC® belts are a high-performance power transmission solution suitable for a wide range of industrial applications. You'll find Super HC® belts working hard in construction, mining, off-highway, agriculture, aggregates, HVAC, general processing facilities, and much more. And because we offer our V-belts in a broad range of sizes, you'll always find a perfect fit for your unique application demands

PRODUCT RESOURCES