The product images shown are Illustrative only and may not be an exact representation of the product.

Super HC® V-Belts

Pioneered and patented by Gates, the wrapped, "narrow" belt cross-sections on our Super HC® V-Belts can transmit up to three times the horsepower of classical cross-sections (A, B, C, and D) in the same amount of drive space. Super HC® belts are suitable for virtually any industrial application, particularly those where space, weight and horsepower capacity are critical.

  • Belt Edge is machined for even sheave groove contact resulting in smoother running, less slip, and wear
  • Up to 300% capacity increase over classical belts
  • Flex-Bonded Cords are strongly forged to the belt body, resulting in equal load distribution, resistance to fatigue and shockloads, and the absorption of bending stress without cord deterioration
  • Gates Curves provide proper cord support and full contact with the sheave groove for uniform loading, uniform wear, and increased belt life
  • Notches molded into the belt during manufacturing increase flexibility, making this belt well suited for drives with smaller diameter sheaves
  • Patented Ethylene Material construction provides -70°F to +250°F temperature range to resist belt cracking
  • The Flex-Weave® Cover is constructed for longer cover life, providing extended protection to the core of the belt from oil, dirt, and heat
  • Meets RMA oil and heat resistant standards and static conductivity requirements
  • Gates Super HC belts are available in 3V, 5V, and 8V cross-sections

All Parts

1-10 of 161 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
3V1000 933261000 3V1000 SUPER HC V BELT 100 2540 0.38 10 3V false
3V1000 / 3V1000 93321000 3V1000 SUPER HC V BELT 100 3V false
3V1060 933261060 3V1060 SUPER HC V BELT 106 2692 0.38 10 3V false
3V1060 / 3V1060 93321060 3V1060 SUPER HC V BELT 106 3V false
3V1120 933261120 3V1120 SUPER HC V BELT 112 2845 0.38 10 3V false
3V1120 / 3V1120 93321120 3V1120 SUPER HC V BELT 112 3V false
3V1180 933261180 3V1180 SUPER HC V BELT 118 2997 0.38 10 3V false
3V1180 / 3V1180 93321180 3V1180 SUPER HC V BELT 118 3V false
3V1250 933261250 3V1250 SUPER HC V BELT 125 3175 0.38 10 3V false
3V1250 / 3V1250 93321250 3V1250 SUPER HC V BELT 125 3V false
1-10 of 161 Items

Small Space. Big Power.

Gates Super HC® combines the strength of wrapped belt construction with the ergonomics of a narrow section V-belt, allowing your Super HC® V-belt to transmit more power in up to 50% reduced space, with a design that's significantly more compact than classical section V-belts. This means more power, less space, and less overall drive costs in your operations.

Flexible Construction for Adaptable Application.

The strong yet flexible Gates Super HC® belts are a high-performance power transmission solution suitable for a wide range of industrial applications. You'll find Super HC® belts working hard in construction, mining, off-highway, agriculture, aggregates, HVAC, general processing facilities, and much more. And because we offer our V-belts in a broad range of sizes, you'll always find a perfect fit for your unique application demands

PRODUCT RESOURCES