Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Super HC® V-Belts

    5V560 SUPER HC V BELT (AUTOMOTIVE SLEEVED)

    Product # 93346560

    Combines the strength of a wrapped belt construction with the economies of a narrow section V-belt. Transmits more power in a given space and allows more compact drive design than classical section V-belts. In short, it offers you more power and considerably reduces the space needed. This significantly cuts the overall drive cost. Super HC™ V-belts also have exclusive Gates construction features for longer life on your drives.

    • Flex-Bonded cords are strongly forged to the belt body, resulting in equal load distribution, resistance to fatigue and shock loads, and the absorption of bending stress without cord deterioration.
    • Arched top, concave sidewalls and rounded corners provide uniform tensile loading and uniform pulley sidewall contact for excellent belt service and reduced pulley wear.
    • Recommended for use on all industrial heavy-duty, narrow section V-belt drives and particularly where space, weight and horsepower capacity are critical.
    • Up to 300% capacity increase over classical belts.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards and IP-3-3 static conductivity requirements. REACH and RoHS 2 compliant.

    • Product Details
      Part # 5V560
      Product # 93346560
      Description 5V560 SUPER HC V BELT (AUTOMOTIVE SLEEVED)
      UPC 072053291032
      Cross Section 5V
      Effective Length (in) 56.11
      Effective Length (mm) 1425
      Notched false
      Outside Circumference (in) 56.39
      Outside Circumference (mm) 1432
      Section 5V
      Top Width (in) 0.66
      Top Width (mm) 17
      Angle. 38
      Thickness (in) 0.53
      Thickness (mm) 14

    SMALL SPACE. BIG POWER.

    Gates® Super HC® combines the strength of wrapped belt construction with the ergonomics of a narrow section V-belt, allowing your Super HC® V-belt to transmit more power in up to 50% reduced space, with a design that's significantly more compact than classical section V-belts. This means more power, less space, and less overall drive costs in your operations.

    Features and Benefits

    • Notches molded into the belt during manufacturing increase flexibility, making this belt well suited for drives with smaller diameter sheaves.
    • The Flex-Weave® Cover is constructed for longer cover life, providing extended protection to the core of the belt from oil, dirt, and heat.
    • Gates Curves provide proper cord support and full contact with the sheave groove for uniform loading, uniform wear, and increased belt life.
    • The vulcanized Flex-bonded tensile cords provide superior resistance to tensile and flexing forces, fatigue and shock loads.
    • Belt Edge is machined for even sheave groove contact resulting in smoother running, less slip, and wear.
    • The belt will not catch fire from heat buildup, even with severe slippage.
    • The Flex-Weave® oil and heat resistant cover protects the belt.
    • Gates® Super HC® belts are available in 3V, 5V, and 8V cross-sections.

    FLEXIBLE CONSTRUCTION FOR ADAPTABLE APPLICATION.

    The strong yet flexible Gates® Super HC® belts are a high-performance power transmission solution suitable for a wide range of industrial applications. You'll find Super HC® belts working hard in construction, mining, off-highway, agriculture, aggregates, HVAC, general processing facilities, and much more. And because we offer our V-belts in a broad range of sizes, you'll always find a perfect fit for your unique application demands.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips