Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Predator® Single Belts

    SPC5600P

    Product # 919105600

    Made to take on your toughest jobs, Predator Single & PowerBand banded belts are the market leading heavy duty V-belts. The stronger than steel extra heavy-duty belt construction is designed to handle high horsepower motors, frequent shock loads, high heat and the harshest operating environments in extremely demanding applications. They provide extraordinary high-impact strength, capacity and wear resistance. Unique in their extreme robustness and high load carrying capability, they are unrivaled.

    • Improved neoprene rubber compounds provide superb oil and heat resistance. Aramid tensile cord construction is pound for pound stronger than steel and can handle up to 2.2 times (or 40%) more horsepower than standard V-belts. Minimal re-tensioning reduces maintenance needs; less maintenance, less downtime.
    • Non-rubber Bareback surfaced, specially treated extra tough cover allows momentary slippage due to excessive overloads without damaging the belt and withstands slip and shear forces at peak loads without generating excessive heat and resists foreign material penetration. Double fabric cover offers extreme abrasion and wear resistance.
    • Gates Curves provide full contact with pulley grooves for uniform cord loading, uniform wear and increased belt life. Available on demand in matched sets (not V80® program eligible).
    • Engineered as OE quality replacement belts for heavy duty applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, construction, and sand/ gravel operations.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards and IP-3-3 static conductivity requirements. REACH and RoHS 2 compliant.

    • Product Details
      Part # SPC5600P
      Product # 919105600
      Description SPC5600P
      UPC 770075136484
      Cross Section SPCP
      Effective Length (in) 220.47
      Effective Length (mm) 5600
      Notched false
      Outside Circumference (in) 222
      Outside Circumference (mm) 5639
      Number of Ribs 1
      Section SPCP
      Top Width (in) 0.88
      Top Width (mm) 22
      Angle. 40
      Thickness (in) 0.71
      Thickness (mm) 18

    SLIM DOWN YOUR DRIVES

    Predator® Single Belts aramid tensile cord construction is pound for pound stronger than steel, so they can handle up to 2.2 times more horsepower than standard v-belts. This enables more compact drive design, which reduces overall weight and wear on other drive components.

    Features and Benefits

    • The puncture and abrasion-resistant bareback cover reduces friction and heat buildup during shock load conditions.
    • Patented Curved Sidewall extends drive life by reducing sidewall wear on the belt and sheave.
    • Note: Predator® Single Belts are not made to meet static resistance requirements.

    TACKLE TOUGH APPLICATIONS.

    Predator® belts are engineered as OE quality replacement belts for heavy duty applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, construction, and sand/gravel operations.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips