The product images shown are Illustrative only and may not be an exact representation of the product.
View All Predator® Single Belts

5VP2650

Product # 91880265

Made to take on your toughest jobs, Predator® Single Belts are the markets' leading heavy duty V-belts. The stronger than steel extra heavy-duty belt construction is designed to handle high horsepower motors, frequent shock loads, high heat, and the harshest operating environments in extremely demanding applications. They provide extraordinary high impact strength, capacity, and wear resistance. Unique in their extreme robustness and high load carrying capability they are unrivaled.

  • Aramid Tensile Cords limit stretch while providing extraordinary strength and durability
  • Minimal retensioning reduces maintenance needs
  • Meets RMA oil and heat resistance standards
  • Product Details
    Part # 5VP2650  /  5VP2650
    Product # 91880265
    Description 5VP2650
    UPC 770075135555
    Outside Circumference (in) 265
    Notched false
  • Application
    Markets/Applications Predator® belts are well suited as replacement belts for applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, heavy construction and sand/gravel operations.
  • Notes
    Belt Notes Predator® belts do not meet RMA requirements for belt static conductivity. When application requires Predator® belt sets, request belts with same group/match number.
  • Packaging details
    Customer Pack
    Weight (lbs.) 3.38

Slim Down Your Drives

Predator® Single Belts aramid tensile cord construction is pound for pound stronger than steel, so they can handle up to 2.2 times more horsepower than standard v-belts. This enables more compact drive design, which reduces overall weight and wear on other drive components.

Features and Benefits

  • The puncture and abrasion-resistant bareback cover reduces friction and heat buildup during shock load conditions
  • Patented Curved Sidewall extends drive life by reducing sidewall wear on the belt and sheave
  • Note: Predator® Single Belts are not made to meet static resistance requirements

Tackle Tough Applications.

Predator® belts are engineered as OE quality replacement belts for heavy duty applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, construction, and sand/gravel operations.