The product images shown are Illustrative only and may not be an exact representation of the product.

Predator® Single Belts

Made to take on your toughest jobs, Predator® Single Belts are the markets' leading heavy duty V-belts. The stronger than steel extra heavy-duty belt construction is designed to handle high horsepower motors, frequent shock loads, high heat, and the harshest operating environments in extremely demanding applications. They provide extraordinary high impact strength, capacity, and wear resistance. Unique in their extreme robustness and high load carrying capability they are unrivaled.

  • Aramid Tensile Cords limit stretch while providing extraordinary strength and durability
  • Minimal retensioning reduces maintenance needs
  • Meets RMA oil and heat resistance standards

All Parts

1-10 of 237 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
5VP1000 / 5VP1000 91880100 5VP1000 100 false
5VP1060 / 5VP1060 91880106 5VP1060 106 false
5VP1120 / 5VP1120 91880112 5VP1120 112 false
5VP1180 / 5VP1180 91880118 5VP1180 118 false
5VP1250 / 5VP1250 91880125 5VP1250 125 false
5VP1320 / 5VP1320 91880132 5VP1320 132 false
5VP1400 / 5VP1400 91880140 5VP1400 140 false
5VP1500 / 5VP1500 91880150 5VP1500 150 false
5VP1600 / 5VP1600 91880160 5VP1600 160 false
5VP1700 / 5VP1700 91880170 5VP1700 170 false
1-10 of 237 Items

Slim Down Your Drives

Predator® Single Belts aramid tensile cord construction is pound for pound stronger than steel, so they can handle up to 2.2 times more horsepower than standard v-belts. This enables more compact drive design, which reduces overall weight and wear on other drive components.

Features and Benefits

  • The puncture and abrasion-resistant bareback cover reduces friction and heat buildup during shock load conditions
  • Patented Curved Sidewall extends drive life by reducing sidewall wear on the belt and sheave
  • Note: Predator® Single Belts are not made to meet static resistance requirements

Tackle Tough Applications.

Predator® belts are engineered as OE quality replacement belts for heavy duty applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, construction, and sand/gravel operations.