The product images shown are Illustrative only and may not be an exact representation of the product.

Predator® PowerBand® Belts

Specifically designed for high-demand applications, the extra heavy-duty belt construction provides extraordinary high impact strength, capacity, and wear resistance.

  • Aramid Tensile Cords combine limited stretch with extraordinary strength and durability that is pound-for-pound stronger than steel.
  • Bareback Cover resists debris and allows the belt to slip under extreme shock load conditions, reducing heat buildup and prolonging belt life.
  • Gates Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear, and increased belt life.
  • Multiple layer Tie Band provides excellent lateral rigidity to prevent belts from turning over or from coming off of the drive.

All Parts

1-10 of 1174 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
10/3VP1000 / 10/3VP1000 918010100 10/3VP1000 100 3VP false 10
10/3VP1060 / 10/3VP1060 918010106 10/3VP1060 106 3VP false 10
10/3VP1120 / 10/3VP1120 918010112 10/3VP1120 112 3VP false 10
10/3VP1180 / 10/3VP1180 918010118 10/3VP1180 118 3VP false 10
10/3VP1250 / 10/3VP1250 918010125 10/3VP1250 125 3VP false 10
10/3VP1320 / 10/3VP1320 918010132 10/3VP1320 132 3VP false 10
10/3VP1400 / 10/3VP1400 918010140 10/3VP1400 140 3VP false 10
10/3VP450 / 10/3VP450 918010045 10/3VP450 45 3VP false 10
10/3VP475 / 10/3VP475 918010047 10/3VP475 47.5 3VP false 10
10/3VP500 / 10/3VP500 918010050 10/3VP500 50 3VP false 10
1-10 of 1174 Items

The World's Premium Construction V-Belt.

Tackle Tough Applications.

Predator® belts are engineered as OE quality replacement belts for heavy duty applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, construction, and sand/gravel operations.

PRODUCT RESOURCES