Specifically designed for live roller conveyor applications, this modified "B" section belt has a special flat back to increase top surface contact with Roll and from Roll to Roll.
Part # | B161PB |
---|---|
Product # | 90038161 |
Description | B161PB |
UPC | 072053877816 |
Cross Section | B |
Effective Length (in) | 163.9 |
Effective Length (mm) | 4163 |
Notched | false |
Outside Circumference (in) | 164 |
Outside Circumference (mm) | 4166 |
Number of Ribs | 1 |
Section | B |
Top Width (in) | 0.66 |
Top Width (mm) | 17 |
Angle. | 40 |
Thickness (in) | 0.41 |
Thickness (mm) | 10 |
Markets/Applications | Ideal for roll-to-roll drives in conveyor applications. |
---|
Color | Black |
---|---|
Construction | Banded |
Material | Belt Material is SBR. Cord Material is Polyester |
Recommended For | Multi-Duty® Sheaves |
---|---|
Belt Notes | PowerBack® belts are available in B cross section. |
Customer Pack | 25 |
---|---|
Weight (lbs.) | 1.7 |