Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PowerBack® Belts

    B211PB

    Product # 90038211

    Specifically designed for live roller conveyor applications, this modified "B" section belt has a special flat back to increase top surface contact with Roll and from Roll to Roll.

    • Flat Back provides greater top surface contact with roll and from roll to roll.
    • Flex-Bonded Cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.

    • Product Details
      Part # B211PB
      Product # 90038211
      Description B211PB
      UPC 072053877830
      Cross Section B
      Effective Length (in) 211.4
      Effective Length (mm) 5370
      Notched false
      Outside Circumference (in) 212
      Outside Circumference (mm) 5385
      Number of Ribs 1
      Section B
      Top Width (in) 0.66
      Top Width (mm) 17
      Angle. 40
      Thickness (in) 0.41
      Thickness (mm) 10